您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
Standard Parts
Machine and Fixture Elements
EH 22720. Ball-Ended Thrust Screws, headless
round ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2272_a/eh_2272_3/eh_2272_3_assmtab.prj},{NB=EH 22720.0796 Kugeldruckschraube},{BESTNR=22720.0796},{BESTNR1=2272.796},{MAT=Nirosta},{AUS=volle Kugel},{D1=M 10},{DNDM=10.000},{DKDM=8.160},{L1=36.7},{KG=7.0},{SW=5.0},{BESTA=20.0},{G=15.00},{L6=0.900},{A=1.800},{D4=7.850},{T=5.000},{VERS=74.000},{PPATH=eh_2272_3_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22720.0032 Ball-Ended ...
22720.0032
steel, heat-treated
round ball
M3
5.0
1.5
1.5
2.5
0.15
EH 22720.0033 Ball-Ended ...
22720.0033
steel, heat-treated
round ball
M3
7.5
1.5
1.5
2.5
0.22
EH 22720.0034 Ball-Ended ...
22720.0034
steel, heat-treated
round ball
M3
10.0
1.5
1.5
2.5
0.33
EH 22720.0042 Ball-Ended ...
22720.0042
steel, heat-treated
round ball
M 4
6.0
2.5
2.0
3.5
0.54
EH 22720.0043 Ball-Ended ...
22720.0043
steel, heat-treated
round ball
M 4
8.0
2.5
2.0
3.5
0.61
EH 22720.0044 Ball-Ended ...
22720.0044
steel, heat-treated
round ball
M 4
10.0
2.5
2.0
3.5
0.80
EH 22720.0045 Ball-Ended ...
22720.0045
steel, heat-treated
round ball
M 4
12.0
2.5
2.0
3.5
0.69
EH 22720.0046 Ball-Ended ...
22720.0046
steel, heat-treated
round ball
M 4
16.0
2.5
2.0
3.5
1.20
EH 22720.0052 Ball-Ended ...
22720.0052
steel, heat-treated
round ball
M 5
8.0
3.0
2.5
4.5
0.80
EH 22720.0053 Ball-Ended ...
22720.0053
steel, heat-treated
round ball
M 5
10.0
3.0
2.5
4.5
1.06
EH 22720.0054 Ball-Ended ...
22720.0054
steel, heat-treated
round ball
M 5
12.0
3.0
2.5
4.5
1.30
EH 22720.0055 Ball-Ended ...
22720.0055
steel, heat-treated
round ball
M 5
16.0
3.0
2.5
4.5
1.53
EH 22720.0056 Ball-Ended ...
22720.0056
steel, heat-treated
round ball
M 5
20.0
3.0
2.5
4.5
2.20
EH 22720.0058 Ball-Ended ...
22720.0058
steel, heat-treated
round ball
M 5
25.0
3.0
2.5
4.5
2.80
EH 22720.0062 Ball-Ended ...
22720.0062
steel, heat-treated
round ball
M 6
10.8
4.0
3.0
9.0
1.53
EH 22720.0063 Ball-Ended ...
22720.0063
steel, heat-treated
round ball
M 6
12.8
4.0
3.0
9.0
1.86
EH 22720.0064 Ball-Ended ...
22720.0064
steel, heat-treated
round ball
M 6
16.8
4.0
3.0
9.0
2.50
EH 22720.0065 Ball-Ended ...
22720.0065
steel, heat-treated
round ball
M 6
20.8
4.0
3.0
9.0
3.30
EH 22720.0066 Ball-Ended ...
22720.0066
steel, heat-treated
round ball
M 6
25.8
4.0
3.0
9.0
4.00
EH 22720.0081 Ball-Ended ...
22720.0081
steel, heat-treated
round ball
M 8
11.2
5.5
4.0
15.0
2.60
EH 22720.0082 Ball-Ended ...
22720.0082
steel, heat-treated
round ball
M 8
13.2
5.5
4.0
15.0
3.00
EH 22720.0083 Ball-Ended ...
22720.0083
steel, heat-treated
round ball
M 8
17.2
5.5
4.0
15.0
4.20
EH 22720.0084 Ball-Ended ...
22720.0084
steel, heat-treated
round ball
M 8
21.2
5.5
4.0
15.0
5.40
EH 22720.0085 Ball-Ended ...
22720.0085
steel, heat-treated
round ball
M 8
26.2
5.5
4.0
15.0
6.90
EH 22720.0086 Ball-Ended ...
22720.0086
steel, heat-treated
round ball
M 8
31.2
5.5
4.0
15.0
8.40
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表