피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
60SD - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
SD Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/sd_type/60sd.prj},{NB=60SD19D18_()},{TYPE=60SD},{NOT=19},{NOTX=19.000},{DP=115.74},{DO=126},{MATC=},{SD=18},{SURFT=},{BD=94},{BL=50},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
60SD10D13
60SD
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
60SD11D13
60SD
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
60SD12D13
60SD
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
60SD13D16
60SD
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
60SD14D16
60SD
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
60SD15D16
60SD
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
60SD16D16
60SD
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
60SD17D16
60SD
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
60SD18D18
60SD
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
60SD19D18
60SD
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
60SD20D18
60SD
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
60SD21D18
60SD
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
60SD22D18
60SD
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
60SD23D20
60SD
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD24D20
60SD
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD25D20
60SD
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD26D20
60SD
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD27D20
60SD
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD28D20
60SD
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD29D20
60SD
29
176.20
187
164.29
164.03
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
60SD30D20
60SD
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
20
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성