您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
627000004 - DM MCP5A-RP02SF-A207-01C
CHUBB FRANCE
01 - Fire detection and protection
1.3 - Manual call points / manual commands
1.3.5 - Addressable manual call point with visual indicator
Powered by
CAD模型選擇
{chubb/01/1_3/1_3_5/627000004.prj},{NB=627000004_350},{REF=627000004},{LODLEVEL=350},{MAT=Noryl},{H=108 x 94 x 61},{P=160},{IP=24D},{IK=7},{COLOR=Red},{INST=Surface mounting},{ACC=Reset key},{WIR=1.5},{ALIM=12 - 30},{ISTD=400},{IALARM=4},{ICC=Yes},{USE=Evacuation command},{TYP=A},{TEC=Conventional},{MCDE=Non frangible element},{ALIND=Yes},{REMO=No},{ADR=Coding wheels},{TEMPOP= - 25, + 50},{TEMPST= - 25, + 60},{HR=93 % without condensation},{ATEX=No},{NFC=DM 017 B},{CEDOP=0832-CPD-0696},{PDFPREVIEW=01/1_3/1_3_1/627000004.png},{PPATH=../1_3_4/627000012/627000012_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Dimensions (LxHxP or DiamxP)
[mm]
P
Weight
[g]
IP
ⁿ/ₐ
IK
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
INST
Installation
ⁿ/ₐ
ACC
Accessories
ⁿ/ₐ
WIR
Maximum gauge for connection
[mm²]
ALIM
Power supply range
[V]
ISTD
Standby current (24V)
[µA]
IALARM
Alarm current (24V)
[mA]
ICC
Integrated short circuit isolators
ⁿ/ₐ
USE
Use
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
MCDE
Command mode
ⁿ/ₐ
ALIND
Integrated Alarm indicator
ⁿ/ₐ
REMO
Integrated protection cover
ⁿ/ₐ
ADR
Coding method
ⁿ/ₐ
TEMPOP
Operating temperature
[°C]
TEMPST
Storage temperature
[°C]
HR
Maximum relative humidity
[%]
ATEX
ATEX certification
ⁿ/ₐ
NFC
NF SSI certification number
ⁿ/ₐ
CEDOP
CE DPC/ RPC or DOP
ⁿ/ₐ
PDFPREVIEW
ⁿ/ₐ
627000004 - DM MCP5A-RP02...
627000004
Noryl
108 x 94 x 61
160
24D
7
Red
Surface mounting
Reset key
1.5
12 - 30
400
4
Yes
Evacuation command
A
Conventional
Non frangible element
Yes
No
Coding wheels
- 25, + 50
- 25, + 60
93 % without condensation
No
DM 017 B
0832-CPD-0696
01/1_3/1_3_1/627000004.pn...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表