您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2215, 2216, 2217 - Mighty Mount
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/2215.prj},{NB=2215},{PN=2215},{LR=100 / 300},{A=3/8-16},{B=2.250},{C=1.500},{D=3.000},{E=0.375},{F=0.234},{G=0.563},{W=1.140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
LR
Load Range
[lbs.]
A
ⁿ/ₐ
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
W
Weight
[lbs.]
2215
2215
100 / 300
3/8-16
2.250
1.500
3.000
0.375
0.234
0.563
1.140
2216
2216
500 / 1500
1/2-13
4.250
1.500
5.000
0.438
0.312
0.750
2.760
2217
2217
1000 / 4200
3/4-10
4.250
1.630
6.000
0.641
0.469
1.125
5.820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表