您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2904, 2905, 2901, 2902, 2903, 2906, 2907, 2908 - Wedge Floor Anchors
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/2901.prj},{NB=2902},{PN=2902},{MAT=High-strength Carbon Steel},{A=3/8-16},{A2=0.375},{B=3.750},{B2=3.75000},{C=2.625},{C2=2.62500},{D=1.500},{T=5678.00},{SH=4305.00},{W=.116},{NO=4},{S=0.56250000},{H=0.22000000},{WH=0.06000000},{L1=0.55000000},{L2=0.40000000},{L4=0.35791000},{L5=0.10000000},{DIA1=0.41000000},{DIA2=0.81496000},{DIA3=0.29000000},{DIA4=0.19500000},{ANGLE=349}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
ⁿ/ₐ
B
[Inch]
C
C Thread Length
[Inch]
D
D Minimum Embedment
[Inch]
T
Tension
[lbs.]
SH
Shear
[lbs.]
W
Weight
[lbs.]
2904
2904
High-strength Carbon Stee...
1/4-20
1.750
0.750
1.125
1771.00
1813.00
.060
2905
2905
High-strength Carbon Stee...
1/4-20
3.250
2.250
1.125
2748.00
2813.00
.082
2901
2901
High-strength Carbon Stee...
3/8-16
2.750
1.500
1.500
3219.00
4029.00
.091
2902
2902
High-strength Carbon Stee...
3/8-16
3.750
2.625
1.500
5678.00
4305.00
.116
2903
2903
High-strength Carbon Stee...
3/8-16
5.000
3.875
1.500
5935.00
4581.00
.147
2906
2906
High-strength Carbon Stee...
1/2-13
3.750
2.250
2.250
5384.00
6900.00
.228
2907
2907
High-strength Carbon Stee...
1/2-13
4.500
3.000
2.250
7333.00
7449.00
.309
2908
2908
High-strength Carbon Stee...
1/2-13
6.000
4.500
2.250
9003.00
7998.00
.378
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表