您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
6797, 6798, 6897, 6898 - Top-Mount Bearing Pads
80/20
Inch
Linear Motion
Powered by
CAD模型選擇
{8020/inch/linear_motion/6797.prj},{NB=6797},{TS=1},{MAT=UHMW-PE},{COL=White},{A=0.810},{B=0.406},{C=0.432},{D=1.865},{E=1.000},{F=0.160},{G=0.270},{H=0.470},{J=0.230},{K=0.200},{L=0.109},{S=0.500},{S1=0.020},{S2=0.260},{W=.012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
L Dia. (Drill Thru)
[Inch]
M
M Square Drill Thru
[Inch]
N
[Inch]
W
Weight
[lbs.]
6797
6797
UHMW-PE
White
0.810
0.406
0.432
1.865
1.000
0.160
0.270
0.470
0.230
0.200
0.109
0.000
0.000
.012
6897
6897
UHMW-PE
White
1.250
0.625
0.656
2.800
1.500
0.240
0.420
0.700
0.300
0.270
0.125
0.000
0.000
.035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表