您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2059, 2051 - Top Mount Bi-Fold Door Hanger Assembly
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/2059_asmtab.prj},{NB=2059},{PN=2059},{DESC=Bi-Fold Door Hanger},{MAT=UHMW Polyethylene},{A=0.470},{B=1.000},{C=0.160},{D=0.110},{E=0.230},{F=0.200},{G=50},{H=0.50207587},{L=1.000},{R=0.025},{TS=1/4-20 x .410},{W=.045},{PPATH=2059_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[deg]
L
L Length
[Inch]
TS
Thread Size
ⁿ/ₐ
W
Weight
[lbs.]
2059
2059
Bi-Fold Door Hanger
UHMW Polyethylene
0.470
1.000
0.160
0.110
0.230
0.200
50
1.000
1/4-20 x .410
.045
2051
2051
Bi-Fold Door Hanger
UHMW Polyethylene
0.700
1.500
0.240
0.180
0.300
0.270
40
1.500
5/16-18 x .780
.060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表