您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2116, 2118, 2115, 2117, 14157 - Rubber Panel Gasket
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/2116.prj},{NB=2116},{SERIES=10 Series},{DESC=1},{SLOT=0.236 (6mm)},{B=0.177},{C=0.394},{L1=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SLOT
Slot
[Inch]
B
[Inch]
C
[Inch]
L
L Length
[FEET]
W
Weight
[lbs.]
NOTE
Note
ⁿ/ₐ
2116
2116
10 Series
0.236 (6mm)
0.177
0.394
1
.0150 Lbs. / ft.
-
2115
2115
15 Series
0.315 (8mm)
0.240
0.575
1
.0250 Lbs. / ft.
-
14157
14157
20 Series
0.250 (6.34mm)
0.244
0.299
1
.0148 kg / m.
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表