您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2491, 2436, 2494, 2435 - Single Mesh Panel Retainers
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/2491_asmtab.prj},{NB=2491},{SERIES=10 Series},{SIZE=1.000},{SIZE1=1.000,2.000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{A=0.188},{B=0.563},{C=1.000},{D=0.938},{E=1.938},{L=0.250},{M=0.875},{N=1/4-20},{P=0.375},{Q=1.000},{R=0.255},{S=0.375},{T=0.500},{PPATH=2491_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
N (Tap Thru)
ⁿ/ₐ
P
[Inch]
Q
[Inch]
R
R Dia.
[Inch]
S
[Inch]
T
[Inch]
W
Weight
[lbs.]
2491
2491
10 Series
6105-T5 Aluminum
Clear Anodize
Mesh Retainer w/ Backing ...
0.188
0.563
1.000
0.938
1.938
0.500
1.000
0.000
0.000
0.000
0.250
0.875
1/4-20
0.375
1.000
0.255
0.375
0.500
.055
2436
2436
15 Series
6105-T5 Aluminum
Clear Anodize
Mesh Retainer w/ Backing ...
0.250
0.840
1.500
1.379
2.879
0.750
1.500
0.000
0.000
0.000
0.344
1.406
5/16-18
0.500
1.500
0.328
0.590
0.750
.175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表