您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12305, 12306, 12307, 12271, 12302, 12303, 12258, 12260, 12261, 12290, 12298, 40-2037, 40-2039, 40-2043, 12262, 12259, 12269 m - End Caps
80/20
Metric
Accessories
Powered by
CAD模型選擇
{8020/metric/accessories/12305_m.prj},{NB=12260_m},{PN=12260},{MAT=Nylon},{COL=Black},{TYPE=Plain},{LW=40 x 40},{ST=8.00},{W=.0035},{CC=8-40},{L1=40.00},{W1=40.00},{TH=4.00},{R1=3.00},{R2=3.55},{X1=2.00},{X2=8.50},{Y1=2.70},{Y2=3.00},{Z1=0.50},{R3=0.00},{NO=8},{DIST=0.00},{DIA1=0.000},{DIA2=0.000},{ANG=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LW
L x W
[mm]
ST
Slot Tab
[mm]
W
Weight
[kg]
CC
Compatibility Code
ⁿ/ₐ
DIA1
[mm]
DIA2
[mm]
ANG
[mm]
12305
12305
Nylon
Black
Plain
20 x 20
5.00
.0015
5-20
0.000
0.000
0
12306
12306
Nylon
Black
Plain
20 x 40
5.00
.0023
5-20
0.000
0.000
0
12307
12307
Nylon
Black
Plain
40 x 40
5.00
.0045
5-20
0.000
0.000
0
12271
12271
Nylon
Black
Plain
30 x 30
8.00
.0035
8-30
0.000
0.000
0
12302
12302
Nylon
Black
Plain
30 x 60
8.00
.0077
8-30
0.000
0.000
0
12303
12303
Nylon
Black
Plain
60 x 60
0.00
.0154
8-30
0.000
0.000
0
12258
12258
Nylon
Black
Plain
45 deg - 40 x 40
8.00
.0015
8-40
0.000
0.000
0
12260
12260
Nylon
Black
Plain
40 x 40
8.00
.0035
8-40
0.000
0.000
0
12261
12261
Nylon
Black
Plain
40 x 80
8.00
.0100
8-40
0.000
0.000
0
12290
12290
Nylon
Black
Plain
40 x 120
8.00
.0204
8-40
0.000
0.000
0
12298
12298
Nylon
Black
Plain
80 x 160
8.00
.0585
8-40
0.000
0.000
0
40-2037
40-2037
Nylon
Black
Plain
30 deg - 40 x 40 x 4.0
0.00
.0390
8-40 (40-4093 Profile)
80.000
40.000
30
40-2039
40-2039
Nylon
Black
Plain
45 deg - 42 x 59 x 4.0
0.00
.0590
8-40 (40-4094 Profile)
80.000
40.000
45
40-2043
40-2043
Nylon
Black
Plain
60 deg - 44 x 77 x 4.0
0.00
.0780
8-40 (40-4096 Profile)
80.000
40.000
60
12262
12262
Nylon
Black
Plain
45 x 45
10.00
.0100
10-45
0.000
0.000
0
12259
12259
Nylon
Black
Plain
45 x 90
10.00
.0195
10-45
0.000
0.000
0
12269
12269
Nylon
Black
Plain
90 x 90
0.00
.0513
10-45
0.000
0.000
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表