您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2151, 25-2159, 25-2152, 25-2154, 25-2341, 25-2349, 25-2439, 25-2451, 40-2150, 40-2153, 40-2155, 40-2160, 40-2340, 40-2350, 40-2440, 40-2441, 40-2450, 25-2151-Black, 25-2159-Black, 25-2341-Black, 25-2349-Black, 25-2439-Black, 25-2451-Black, 40-2150-Black, 40-2160-Black, 40-2340-Black, 40-2350-Black, 40-2440-Black, 40-2441-Black, 40-2450-Black - Pressure Manifold Plates
80/20
Metric
Accessories
Powered by
CAD模型選擇
{8020/metric/accessories/25_2151.prj},{NB=40-2160},{PN=40-2160},{SERIES=40 Series},{DESC=Tapped Pressure Manifold Plate},{POD=N},{THD=5.84200},{HWT=7.87400},{HWB=3.96875},{HX=40.00000},{HY=40.00000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{COLOR=.75,.75,.75},{A=80.00},{B=80.00},{SIZE=80 x 80},{PRA=2},{C=M8 SHCS},{D=40.00},{E=20.00},{F=19.00},{G=1/2'' NPT},{G1=0.840000000000000},{G2=0.000},{H=20.00},{W=0.326},{CH=1.000},{CH2=1.00000},{COL=Gray},{DIA1=0.00000},{DIA2=0.00000},{DIA3=0.775},{GASKET=1},{COLR=0.616},{COLG=0.471},{COLB=0.310},{PODA=0.00000},{PODB=0.00000},{PODSHR=0.00000},{PODLHR=0.00000},{PODD=0.00000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
COLOR
ⁿ/ₐ
A
[mm]
B
[mm]
SIZE
Size
[mm]
C
C Drill thru and C-bore
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
W
Weight
[kg]
25-2151
25-2151
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
1/4'' NPT
12.50
0.034
25-2151-Black
25-2151-Black
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
1/4'' NPT
12.50
0.034
25-2159
25-2159
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
50.00
50 x 50
M6 SHCS
25.00
12.50
12.00
3/8'' NPT
12.50
0.073
25-2159-Black
25-2159-Black
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
50.00
50 x 50
M6 SHCS
25.00
12.50
12.00
3/8'' NPT
12.50
0.073
25-2341
25-2341
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.041
25-2341-Black
25-2341-Black
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.041
25-2349
25-2349
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
50.00
50 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.079
25-2349-Black
25-2349-Black
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
50.00
50 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.079
25-2439
25-2439
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
1/8'' NPT
12.50
0.036
25-2439-Black
25-2439-Black
25 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
1/8'' NPT
12.50
0.036
25-2451
25-2451
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.041
25-2451-Black
25-2451-Black
25 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Black Anodize
0,0,0
50.00
25.00
25 x 50
M6 SHCS
25.00
12.50
12.00
-
0.00
0.041
40-2150
40-2150
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
3/8'' NPT
20.00
0.157
40-2150-Black
40-2150-Black
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
3/8'' NPT
20.00
0.157
40-2160
40-2160
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
80.00
80 x 80
M8 SHCS
40.00
20.00
19.00
1/2'' NPT
20.00
0.326
40-2160-Black
40-2160-Black
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
80.00
80 x 80
M8 SHCS
40.00
20.00
19.00
1/2'' NPT
20.00
0.326
40-2340
40-2340
40 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
-
0.00
0.171
40-2340-Black
40-2340-Black
40 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
-
0.00
0.171
40-2350
40-2350
40 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
80.00
80 x 80
M8 SHCS
40.00
20.00
19.00
-
0.00
0.345
40-2350-Black
40-2350-Black
40 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
80.00
80 x 80
M8 SHCS
40.00
20.00
19.00
-
0.00
0.345
40-2440
40-2440
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
1/4'' NPT
20.00
0.176
40-2440-Black
40-2440-Black
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
1/4'' NPT
20.00
0.176
40-2441
40-2441
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
3/8'' NPT
20.00
0.176
40-2441-Black
40-2441-Black
40 Series
Tapped Pressure Manifold ...
6105-T5 Aluminum
Black Anodize
0,0,0
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
3/8'' NPT
20.00
0.176
40-2450
40-2450
40 Series
Blank Pressure Manifold P...
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
80.00
40.00
40 x 80
M8 SHCS
40.00
20.00
19.00
-
0.00
0.183
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表