您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4172, 40-4343, 25-4172-Black, 40-4343-Black - Straight Pivot Arm
80/20
Metric
Dynamic Pivots
Powered by
CAD模型選擇
{8020/metric/dynamic_pivots/25_4172_asmtab.prj},{NB=25-4172-Black},{PN=25-4172-Black},{A=4.00},{B=50.00},{C=24.75},{D=25.00},{E=12.50},{F=M6 FHSCS},{G=13.16},{H=11.84},{J=8.00},{K=25.00},{L=12.50},{MHI=M6 x 10mm FSHCS & Economy T-Nut (2Pcs.)},{W=.0220},{PPATH=25_4172_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E (Radius)
[mm]
F
F (Drill Thru and Countersink)
ⁿ/ₐ
G
[mm]
H
[mm]
J
J Dia.
[mm]
K
[mm]
L
[mm]
MHI
Mounting Hardware Included
ⁿ/ₐ
W
Weight
[kg.]
25-4172
25-4172
4.00
50.00
24.75
25.00
12.50
M6 FHSCS
13.16
11.84
8.00
25.00
12.50
M6 x 10mm FSHCS & Economy...
.0220
25-4172-Black
25-4172-Black
4.00
50.00
24.75
25.00
12.50
M6 FHSCS
13.16
11.84
8.00
25.00
12.50
M6 x 10mm FSHCS & Economy...
.0220
40-4343
40-4343
6.00
80.00
39.80
40.00
19.90
M8 FHSCS
20.92
19.08
10.00
40.00
20.00
M8 x 16mm FSHCS & Economy...
.0710
40-4343-Black
40-4343-Black
6.00
80.00
39.80
40.00
19.90
M8 FHSCS
20.92
19.08
10.00
40.00
20.00
M8 x 16mm FSHCS & Economy...
.0710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表