您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13187, 13188, 14012, 14013 m - Central Connectors
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/13187_m_asmtab.prj},{NB=13187},{CNO=V},{A=15.00},{B=19.00},{C=5.50},{D=52.00},{E=6.00},{F=8.00},{W=.0500},{MS=7058, 40-7058},{CC=8-15, 8-40},{NO=1},{X1=24.00},{X2=9.30},{X3=11.00},{X4=6.25},{SL=2.00},{CH=0.50},{Y1=10.00},{Y2=5.70},{Y3=35.00},{Y4=11.000},{PPATH=13187_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
W
Weight
[kg]
MS
Machining Service
ⁿ/ₐ
CC
Compatibility Code
ⁿ/ₐ
13187
13187
15.00
19.00
5.50
52.00
6.00
8.00
11.20
.0500
7058, 40-7058
8-15, 8-40
14012
14012
17.00
19.50
5.50
46.00
6.00
10.00
-
.0558
45-7058
10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表