您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
14159, 14122, 14124, 14126, 14127, 14128, 14129, 14130, 14131 m - Slide-In Economy T-Nuts
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/14159_m.prj},{NB=14126_m},{PN=14126},{MAT=Steel},{FIN=Zinc-Plated},{A=M6},{A1=6},{B=19.00},{C=16.00},{D=4.00},{CC=8-15, 8-40, 10-45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
A (Thread)
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
CC
Compatibility Code
ⁿ/ₐ
14159
14159
Steel
Zinc-Plated
M4
9.00
9.00
3.00
5-20
14122
14122
Steel
Zinc-Plated
M5
9.00
9.00
3.00
5-20
14124
14124
Steel
Zinc-Plated
M6
15.00
10.00
4.00
6-10, 6-25
14126
14126
Steel
Zinc-Plated
M6
19.00
16.00
4.00
8-15, 8-40, 10-45
14127
14127
Steel
Zinc-Plated
M8
19.00
16.00
4.00
8-15, 8-40, 10-45
14128
14128
Steel
Zinc-Plated
M6
19.00
19.00
4.00
10-45
14129
14129
Steel
Zinc-Plated
M8
19.00
19.00
4.00
10-45
14130
14130
Steel
Zinc-Plated
M6
20.00
13.00
5.00
8-15, 8-40, 10-45
14131
14131
Steel
Zinc-Plated
M8
20.00
13.00
5.00
8-15, 8-40, 10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表