您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-1962, 40-1982, 25-1960, 40-1983 - Double Slide-In Economy T-Nuts
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/25_1962.prj},{NB=25-1962},{PN=25-1962},{MAT=Steel},{FIN=Bright Zinc},{A=47.62},{B=11.30},{C=25.00},{D=11.30},{E=M6x1.00},{E1=6.00},{F=2.39},{W=.009},{DIA=7.5438},{X=1.270}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E (Thread)
ⁿ/ₐ
F
[mm]
W
Weight
[kg]
25-1962
25-1962
Steel
Bright Zinc
47.62
11.30
25.00
11.30
M6x1.00
2.39
.009
40-1982
40-1982
Steel
Bright Zinc
75.00
17.50
40.00
16.19
M8x1.25
3.61
.028
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表