您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12067, 12098, 12099, 12107, 12108, 12125, 12126, 12134, 12136 m - Plastic Standard Hinge
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/12067_m_asmtab.prj},{NB=12098_m},{ST=},{MATH=Fiberglass-Reinforced Black Nylon},{MATP=Stainless Steel},{A=48.00},{B=28.00},{C=15.00},{D=26.00},{E=6.00},{F=14.00},{G=9.00},{H=6.60},{ML=30 Nm / 22 ft-Lbs.},{W=.0320},{CC=6-10, 6-25},{F1=8.00},{F2=2.45},{F3=1.56},{D1=1.07},{D2=8.84},{R=15.75},{R1=2.00},{R2=3.00},{R3=71.50},{PPATH=12067_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
MATH
Material of Hinge
ⁿ/ₐ
MATP
Material of Pin
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E Dia.
[mm]
F
F Dia.
[mm]
G
[mm]
H
H Dia.
[mm]
ML
Max. Load
ⁿ/ₐ
W
Weight
[kg]
CC
Compatibility Code
ⁿ/ₐ
12067
12067
Fiberglass-Reinforced Bla...
Stainless Steel
30.00
14.00
11.50
19.50
3.00
8.00
5.50
4.50
30 Nm / 22 ft-Lbs.
.0075
5-20
12098
12098
Fiberglass-Reinforced Bla...
Stainless Steel
48.00
28.00
15.00
26.00
6.00
14.00
9.00
6.60
30 Nm / 22 ft-Lbs.
.0320
6-10, 6-25
12107
12107
Fiberglass-Reinforced Bla...
Stainless Steel
48.00
28.00
17.50
29.50
6.00
14.00
9.00
6.60
30 Nm / 22 ft-Lbs.
.0360
8-30
12125
12125
Fiberglass-Reinforced Bla...
Stainless Steel
48.00
28.00
22.50
38.50
6.00
14.00
9.00
6.40
40 Nm / 30 ft-Lbs.
.0430
8-15, 8-40
12134
12134
Fiberglass-Reinforced Bla...
Stainless Steel
48.00
28.00
25.00
43.50
6.00
14.00
9.00
6.40
40 Nm / 29 ft-Lbs.
.0450
10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表