您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2281, 65-2282, 40-2280, 40-2290 - Roller Wheels
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25_2281_asmtab.prj},{NB=25-2281},{NO=1},{MAT=Self-lubricating Black Nylon},{BT=2},{MT=25 Series},{RI=25},{A=37.50},{B=28.00},{D=11.60},{E=14.00},{F=4.75},{G=8.00},{H=5.50},{J=2.80},{K=15.80},{L=13.20},{M=8.65},{N=M6 x 1.0},{N1=6.0000},{P=1.60},{Q=9.40},{K1=0.000},{NTP=3382},{PPATH=25_2281_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MT
Mounts To
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
ⁿ/ₐ
P
[mm]
Q
[mm]
W
Weight
[kg]
25-2281
25-2281
Self-lubricating Black Ny...
25 Series
37.50
28.00
6.10
11.60
14.00
4.75
8.00
5.50
2.80
15.80
13.20
8.65
M6 x 1.0
1.60
9.40
.032
40-2280
40-2280
Self-lubricating Black Ny...
40 Series
54.00
43.00
7.90
19.50
21.50
5.50
10.00
6.35
2.19
19.05
16.20
9.88
M8 x 1.25
1.60
13.25
.084
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表