您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
PMC150 to 600 - Miniature Shock Absorbers
ACE Shock Absorbers
Miniature Shock Absorbers
Powered by
CAD模型選擇
{ace_stossdaempfer/klein_stossdaempfer/pmc150_bis_600_asmtab.prj},{NB=PMC600EUMH3_0},{ARTNR=PMC600EUMH3},{W3=136},{W4=68000},{MEMIN=2177},{MEMAX=4536},{NMIN=5},{NMAX=85},{T=0.6},{MAXW=2},{GEW=0.32},{HUB=25.4},{VER=12.000},{CTRL=25.000},{HUBST=0.0},{PPATH=assemblies/pmc150_bis_600_asmtpl.prj},{G=M25x1.5},{L=110.3},{L2=7.3},{L4=32.0},{AF=10},{SW=30},{W=10},{D=7.9},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
W3
Max. Energy Capacity at continuous operation
[Nm/Hub]
W4
Max. Energy Capacity at emergency stop
[Nm/h]
MEMIN
Effective Weight me - Self-Compensating
[kg]
MEMAX
Effective Weight me - Self-Compensating
[kg]
NMIN
Min. Return Force
[N]
NMAX
Max. Return Force
[N]
T
Rod Reset Time
[s]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
HUB
Max. Stroke
[mm]
PMC150EUM
PMC150EUM
20
34000
0.9
10
5
60
0.4
4
0.08
12.5
PMC150EUMH
PMC150EUMH
20
34000
8.6
86
5
60
0.4
4
0.08
12.5
PMC150EUMH2
PMC150EUMH2
20
34000
70
200
5
60
0.4
4
0.08
12.5
PMC150EUMH3
PMC150EUMH3
20
34000
181
408
5
60
1
4
0.08
12.5
PMC225EUM
PMC225EUM
41
45000
2.3
25
5
65
0.3
4
0.17
12.5
PMC225EUMH
PMC225EUMH
41
45000
23
230
5
65
0.3
4
0.17
12.5
PMC225EUMH2
PMC225EUMH2
41
45000
180
910
5
65
0.3
4
0.17
12.5
PMC225EUMH3
PMC225EUMH3
41
45000
816
1814
5
65
0.3
4
0.17
12.5
PMC600EUM
PMC600EUM
136
68000
9
136
5
85
0.6
2
0.32
25.4
PMC600EUMH
PMC600EUMH
136
68000
113
1130
5
85
0.6
2
0.32
25.4
PMC600EUMH2
PMC600EUMH2
136
68000
400
2300
5
85
0.6
2
0.32
25.4
PMC600EUMH3
PMC600EUMH3
136
68000
2177
4536
5
85
0.6
2
0.32
25.4
PMC150EUM-V4A
PMC150EUM-V4A
20
34000
0.9
10
5
60
0.4
4
0.08
12.5
PMC150EUMH-V4A
PMC150EUMH-V4A
20
34000
8.6
86
5
60
0.4
4
0.08
12.5
PMC150EUMH2-V4A
PMC150EUMH2-V4A
20
34000
70
200
5
60
0.4
4
0.08
12.5
PMC150EUMH3-V4A
PMC150EUMH3-V4A
20
34000
181
408
5
60
1
4
0.08
12.5
PMC225EUM-V4A
PMC225EUM-V4A
41
45000
2.3
25
5
65
0.3
4
0.17
12.5
PMC225EUMH-V4A
PMC225EUMH-V4A
41
45000
23
230
5
65
0.3
4
0.17
12.5
PMC225EUMH2-V4A
PMC225EUMH2-V4A
41
45000
180
910
5
65
0.3
4
0.17
12.5
PMC225EUMH3-V4A
PMC225EUMH3-V4A
41
45000
816
1814
5
65
0.3
4
0.17
12.5
PMC600EUM-V4A
PMC600EUM-V4A
136
68000
9
136
5
85
0.6
2
0.32
25.4
PMC600EUMH-V4A
PMC600EUMH-V4A
136
68000
113
1130
5
85
0.6
2
0.32
25.4
PMC600EUMH2-V4A
PMC600EUMH2-V4A
136
68000
400
2300
5
85
0.6
2
0.32
25.4
PMC600EUMH3-V4A
PMC600EUMH3-V4A
136
68000
2177
4536
5
85
0.6
2
0.32
25.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表