您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
SC190 to 925 - Miniature Shock Absorbers
ACE Shock Absorbers
Miniature Shock Absorbers
Powered by
CAD模型選擇
{ace_stossdaempfer/klein_stossdaempfer/sc_190_to_925_asmtab.prj},{NB=SC300EUM-4_0_0_0},{ARTNR=SC300EUM-4},{W3=33},{W4=45000},{MEMIN1=68},{MEMAX1=181},{MEMIN2=32},{MEMAX2=204},{NMIN=5},{NMAX=10},{T=0.1},{MAXW=5},{GEW=0.11},{HUB=19.0},{HUBST=0},{VERSCH=0},{AA=Standard},{AAM=Standard},{AK=Standard},{CTRL=20.000},{VER=10.000},{LAM=-},{PPATH=assemblies/sc_190_to_925_asmtpl.prj},{PRACTRL=2.000},{G=M20x1.5},{AF=18},{SW=23},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
W3
Max. Energy Capacity at continuous operation
[Nm/Hub]
W4
Max. Energy Capacity at emergency stop
[Nm/h]
MEMIN1
Effective Weight me - Soft-Contact
[kg]
MEMAX1
Effective Weight me - Soft-Contact
[kg]
MEMIN2
Effective Weight me - Self-Compensating
[kg]
MEMAX2
Effective Weight me - Self-Compensating
[kg]
NMIN
Min. Return Force
[N]
NMAX
Max. Return Force
[N]
T
Rod Reset Time
[s]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
HUB
Max. Stroke
[mm]
SC190EUM-0
SC190EUM-0
25
34000
-
-
0.7
4
4
9
0.25
5
0.08
16.0
SC190EUM-1
SC190EUM-1
25
34000
2.3
6
1.4
7
4
9
0.25
5
0.08
16.0
SC190EUM-2
SC190EUM-2
25
34000
5.5
16
3.6
18
4
9
0.25
5
0.08
16.0
SC190EUM-3
SC190EUM-3
25
34000
14
41
9
45
4
9
0.25
5
0.08
16.0
SC190EUM-4
SC190EUM-4
25
34000
34
91
23
102
4
9
0.25
5
0.08
16.0
SC300EUM-0
SC300EUM-0
33
45000
-
-
0.7
4
5
10
0.1
5
0.11
19.0
SC300EUM-1
SC300EUM-1
33
45000
2.3
7
1.4
8
5
10
0.1
5
0.11
19.0
SC300EUM-2
SC300EUM-2
33
45000
7
23
4.5
27
5
10
0.1
5
0.11
19.0
SC300EUM-3
SC300EUM-3
33
45000
23
68
14
82
5
10
0.1
5
0.11
19.0
SC300EUM-4
SC300EUM-4
33
45000
68
181
32
204
5
10
0.1
5
0.11
19.0
SC650EUM-0
SC650EUM-0
73
68000
-
-
2.3
14
11
32
0.2
5
0.31
25.0
SC650EUM-1
SC650EUM-1
73
68000
11
36
8
45
11
32
0.2
5
0.31
25.0
SC650EUM-2
SC650EUM-2
73
68000
34
113
23
136
11
32
0.2
5
0.31
25.0
SC650EUM-3
SC650EUM-3
73
68000
109
363
68
408
11
32
0.2
5
0.31
25.0
SC650EUM-4
SC650EUM-4
73
68000
363
1089
204
1180
11
32
0.2
5
0.31
25.0
SC925EUM-0
SC925EUM-0
110
90000
8
25
4.5
29
11
32
0.4
5
0.39
40.0
SC925EUM-1
SC925EUM-1
110
90000
22
72
14
90
11
32
0.4
5
0.39
40.0
SC925EUM-2
SC925EUM-2
110
90000
59
208
40
272
11
32
0.4
5
0.39
40.0
SC925EUM-3
SC925EUM-3
110
90000
181
612
113
726
11
32
0.4
5
0.39
40.0
SC925EUM-4
SC925EUM-4
110
90000
544
1952
340
2088
11
32
0.4
5
0.39
40.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表