您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
Industrie
Powered by
CAD模型選擇
{acton/industrie/62760.prj},{NB=acton_6276029},{REF=6276029},{MAT=Acier inoxydable A2},{IDNR=},{D1=29.000},{D=29},{S=1.50},{D3=26.90},{A=4.800},{B=3.400},{D5=2.000},{D2=27.600},{M=1.600},{T=0.700},{N=2.100},{D4=39.100},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
ⁿ/ₐ
S
Thickness
[mm]
D3
Ring inner diameter unstretched
[mm]
Acton 627604
627604
Acier inoxydable A2
4
0.40
3.70
Acton 627605
627605
Acier inoxydable A2
5
0.60
4.70
Acton 627606
627606
Acier inoxydable A2
6
0.70
5.60
Acton 627607
627607
Acier inoxydable A2
7
0.80
6.50
Acton 627608
627608
Acier inoxydable A2
8
0.80
7.40
Acton 627609
627609
Acier inoxydable A2
9
1.00
8.40
Acton 6276010
6276010
Acier inoxydable A2
10
1.00
9.30
Acton 6276011
6276011
Acier inoxydable A2
11
1.00
10.20
Acton 6276012
6276012
Acier inoxydable A2
12
1.00
11.00
Acton 6276013
6276013
Acier inoxydable A2
13
1.00
11.90
Acton 6276014
6276014
Acier inoxydable A2
14
1.00
12.90
Acton 6276015
6276015
Acier inoxydable A2
15
1.00
13.80
Acton 6276016
6276016
Acier inoxydable A2
16
1.00
14.70
Acton 6276017
6276017
Acier inoxydable A2
17
1.00
15.70
Acton 6276018
6276018
Acier inoxydable A2
18
1.20
16.50
Acton 6276019
6276019
Acier inoxydable A2
19
1.20
17.50
Acton 6276020
6276020
Acier inoxydable A2
20
1.20
18.50
Acton 6276022
6276022
Acier inoxydable A2
22
1.20
20.50
Acton 6276023
6276023
Acier inoxydable A2
23
1.20
21.50
Acton 6276024
6276024
Acier inoxydable A2
24
1.20
22.20
Acton 6276025
6276025
Acier inoxydable A2
25
1.20
23.20
Acton 6276026
6276026
Acier inoxydable A2
26
1.20
24.20
Acton 6276028
6276028
Acier inoxydable A2
28
1.50
25.90
Acton 6276029
6276029
Acier inoxydable A2
29
1.50
26.90
Acton 6276030
6276030
Acier inoxydable A2
30
1.50
27.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表