您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
SA-6 - Telescope spindle axis SA-6
Afag
Handling Components
Linear
Telescope spindle axis SA
SA-6
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/spindelausleger_sa/sa_6/sa6_asmtab.prj},{NB=SA-6-300 50113804 X X 1 1 1 (HUB=0)},{IDNR=},{BNR=50113804},{TYP=SA-6-300},{GET=X},{MOT=X},{LDM=1},{LDMS=1},{LDS=1},{HUB=0},{HUB1=0:300},{TYP1=3.000},{PPATH=sa6_asmtpl.prj},{A=552},{B=352},{C=357.5},{D=749},{GEW=4.676}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
Dimension A
[mm]
B
Dimension B
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
GEW
Weight
[kg]
SA-6-100 50113798 X 0 X X...
50113798
SA-6-100
352
152
157.5
549
2.910
SA-6-200 50113800 X 0 X X...
50113800
SA-6-200
452
252
257.5
649
3.805
SA-6-300 50113804 X 0 X X...
50113804
SA-6-300
552
352
357.5
749
4.676
SA-6-100-FL 50471888 X 0 ...
50471888
SA-6-100-FL
352
152
157.5
549
2.905
SA-6-200-FL 50471889 X 0 ...
50471889
SA-6-200-FL
452
252
257.5
649
3.784
SA-6-300-FL 50471890 X 0 ...
50471890
SA-6-300-FL
552
352
357.5
749
4.660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表