您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
013 - Backing Ring ANSI
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/backing_rings_accessories/013.prj},{NB=AGRU_14013020011_Backing Ring ANSI_steel insert_PP-FRP black_200/225 - 8 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14013020011},{M=14013020011},{BILDCODE=013},{WEIGHT=3.390},{DIMENSIONLANG=200/225 - 8\" - MOP 16 bar},{DURCHMESSER=200/225},{EXT_BEZ_1=Backing Ring ANSI},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=200.000},{IDA=8.000},{D=345.000},{D2=22.000},{D3=236.000},{B=24.000},{K=298.450},{NM=70.000},{P=16.000},{NUMB=8.000},{XX=200/225 - 8 - MOP 16 bar},{X1=14110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
D
[mm]
D2
[mm]
D3
[mm]
B
[mm]
K
[mm]
NM
ⁿ/ₐ
P
[bar]
NUMB
ⁿ/ₐ
X1
ⁿ/ₐ
AGRU_14013006311_Backing ...
14013006311
14013006311
013
0.811
63 - 2" - MOP 16 bar
63
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
63.000
2.000
162.000
20.000
78.000
18.000
120.650
35.000
16.000
4.000
14110
AGRU_14013007511_Backing ...
14013007511
14013007511
013
1.067
75 - 2 1/2" - MOP 16 bar
75
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
75.000
2.500
184.000
20.000
92.000
18.000
139.700
40.000
16.000
4.000
14110
AGRU_14013009011_Backing ...
14013009011
14013009011
013
1.077
90 - 3" - MOP 16 bar
90
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
90.000
3.000
194.000
20.000
111.000
18.000
152.400
40.000
16.000
4.000
14110
AGRU_14013011011_Backing ...
14013011011
14013011011
013
1.564
110/125 - 4" - MOP 16 bar
110/125
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
110.000
4.000
229.000
20.000
133.000
18.000
190.500
40.000
16.000
8.000
14110
AGRU_14013014011_Backing ...
14013014011
14013014011
013
1.996
140 - 5" - MOP 16 bar
140
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
140.000
5.000
258.000
22.000
158.000
24.000
215.900
50.000
16.000
8.000
14110
AGRU_14013016011_Backing ...
14013016011
14013016011
013
2.350
160 - 6" - MOP 16 bar
160
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
160.000
6.000
283.000
22.000
178.000
24.000
241.300
60.000
16.000
8.000
14110
AGRU_14013020011_Backing ...
14013020011
14013020011
013
3.390
200/225 - 8" - MOP 16 bar
200/225
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
200.000
8.000
345.000
22.000
236.000
24.000
298.450
70.000
16.000
8.000
14110
AGRU_14013025011_Backing ...
14013025011
14013025011
013
6.200
250/280 - 10" - MOP 16 b...
250/280
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
250.000
10.000
412.000
25.000
288.000
26.000
361.950
100.000
16.000
12.000
14110
AGRU_14013031511_Backing ...
14013031511
14013031511
013
12.600
315 - 12" - MOP 16 bar
315
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
315.000
12.000
487.000
25.000
338.000
32.000
431.800
110.000
16.000
12.000
14110
AGRU_14013035511_Backing ...
14013035511
14013035511
013
17.400
355 - 14" - MOP 16 bar
355
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
355.000
14.000
536.000
29.000
376.000
42.000
476.300
160.000
16.000
12.000
14110
AGRU_14013040011_Backing ...
14013040011
14013040011
013
21.200
400 - 16" - MOP 16 bar
400
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
400.000
16.000
602.000
29.000
430.000
46.000
539.800
170.000
16.000
16.000
14110
AGRU_14013050011_Backing ...
14013050011
14013050011
013
27.880
450/500 - 20" - MOP 16 ba...
450/500
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
500.000
20.000
700.000
32.000
533.000
45.000
635.000
190.000
16.000
20.000
14110
AGRU_14013056011_Backing ...
14013056011
14013056011
013
37.800
560 - 22" - MOP 16 bar
560
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
560.000
22.000
789.000
35.000
618.000
50.000
692.150
220.000
16.000
20.000
14110
AGRU_14013063011_Backing ...
14013063011
14013063011
013
42.800
630 - 24" - MOP 16 bar
630
Backing Ring ANSI
steel insert
PP-FRP black
injection moulded
Flange connection
630.000
24.000
821.000
35.000
645.000
50.000
749.300
220.000
16.000
20.000
14110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表