您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
14.014.1 - Backing Ring DIN
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/backing_rings_accessories/14_014_1.prj},{NB=AGRU_14014125011_Backing Ring DIN_steel insert/for stub flange_PP-FRP black_250 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14014125011},{M=14014125011},{BILDCODE=14.014.1},{WEIGHT=7.000},{DIMENSIONLANG=250 - MOP 16 bar},{DURCHMESSER=250},{EXT_BEZ_1=Backing Ring DIN},{EXT_BEZ_2=steel insert/for stub flange},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded+drilled PN16},{VERBINDUNG=Flange connection},{DA=250.000},{DN=250.000},{D=418.000},{D2=26.000},{D3=288.000},{B=30.000},{K=355.000},{NM=100.000},{P=16.000},{NUMB=12.000},{KGEW=0.000},{X1=14110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DN
ⁿ/ₐ
D
[mm]
D2
[mm]
D3
[mm]
B
[mm]
K
[mm]
NM
ⁿ/ₐ
P
[bar]
NUMB
ⁿ/ₐ
KGEW
[mm]
X1
ⁿ/ₐ
AGRU_14014120011_Backing ...
14014120011
14014120011
14.014.1
2.877
200 - MOP 16 bar
200
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
200.000
200.000
340.000
22.000
235.000
24.000
295.000
70.000
16.000
12.000
0.000
14110
AGRU_14014122511_Backing ...
14014122511
14014122511
14.014.1
2.850
225 - MOP 16 bar
225
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
225.000
225.000
340.000
22.000
238.000
24.000
295.000
70.000
16.000
12.000
0.000
14110
AGRU_14014125011_Backing ...
14014125011
14014125011
14.014.1
7.000
250 - MOP 16 bar
250
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
250.000
250.000
418.000
26.000
288.000
30.000
355.000
100.000
16.000
12.000
0.000
14110
AGRU_14014128011_Backing ...
14014128011
14014128011
14.014.1
6.800
280 - MOP 16 bar
280
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
280.000
250.000
418.000
26.000
294.000
30.000
355.000
100.000
16.000
12.000
0.000
14110
AGRU_14014131511_Backing ...
14014131511
14014131511
14.014.1
8.400
315 - MOP 16 bar
315
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
315.000
300.000
478.000
26.000
338.000
30.000
410.000
110.000
16.000
12.000
0.000
14110
AGRU_14014135511_Backing ...
14014135511
14014135511
14.014.1
16.700
355 - MOP 16 bar
355
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
355.000
350.000
530.000
26.000
376.000
42.000
470.000
160.000
16.000
16.000
0.000
14110
AGRU_14014140011_Backing ...
14014140011
14014140011
14.014.1
17.000
400 - MOP 16 bar
400
Backing Ring DIN
steel insert/for stub fla...
PP-FRP black
injection moulded+drilled...
Flange connection
400.000
400.000
599.000
30.000
430.000
41.000
525.000
170.000
16.000
16.000
0.000
14110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表