您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
327 - Bend 45°
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Segmented Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/segmented_fittings/327.prj},{NB=AGRU_70327035509_Bend 45_4 segments_PE 100-RC black_355x39.7 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70327035509},{M=70327035509},{BILDCODE=327},{WEIGHT=53.700},{DIMENSIONLANG=355x39.7 SDR9 ISO S-4},{DURCHMESSER=355},{EXT_BEZ_1=Bend 45°},{EXT_BEZ_2=4 segments},{EXT_BEZ_3=full pressure rated},{MATERIAL=PE 100-RC black},{HERSTELLV=segmented},{VERBINDUNG=Butt + E-socket-welding},{DA=355.000},{S=39.700},{Z=642.000},{R=1127.000},{B=300.000},{T1=642.000},{XX=Bend 45},{X1=70001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
Z
[mm]
R
ⁿ/ₐ
B
[mm]
T1
[mm]
X1
ⁿ/ₐ
AGRU_70327014009_Bend 45_...
70327014009
70327014009
327
3.100
140x15.7 SDR9 ISO S-4
140
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
140.000
15.700
239.000
450.000
115.000
100.000
70001
AGRU_70327025009_Bend 45_...
70327025009
70327025009
327
15.820
250x27.9 SDR9 ISO S-4
250
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
250.000
27.900
356.000
581.000
175.000
120.000
70001
AGRU_70327028009_Bend 45_...
70327028009
70327028009
327
20.180
280x31.3 SDR9 ISO S-4
280
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
280.000
31.300
362.000
596.000
175.000
120.000
70001
AGRU_70327031509_Bend 45_...
70327031509
70327031509
327
23.000
315x35.2 SDR9 ISO S-4
315
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
315.000
35.200
369.000
613.000
175.000
120.000
70001
AGRU_70327035509_Bend 45_...
70327035509
70327035509
327
53.700
355x39.7 SDR9 ISO S-4
355
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
355.000
39.700
642.000
1127.000
300.000
642.000
70001
AGRU_70327040009_Bend 45_...
70327040009
70327040009
327
69.000
400x44.7 SDR9 ISO S-4
400
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
400.000
44.700
651.000
1149.000
300.000
250.000
70001
AGRU_70327045009_Bend 45_...
70327045009
70327045009
327
88.640
450x50.3 SDR9 ISO S-4
450
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
450.000
50.300
661.000
1174.000
300.000
250.000
70001
AGRU_70327050009_Bend 45_...
70327050009
70327050009
327
110.700
500x55.8 SDR9 ISO S-4
500
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt + E-socket-welding
500.000
55.800
672.000
1199.000
300.000
250.000
70001
AGRU_70327056009_Bend 45_...
70327056009
70327056009
327
142.000
560X62.5 SDR9 ISO S-4
560
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt-welding
560.000
62.500
766.000
1343.000
300.000
280.000
70001
AGRU_70327063009_Bend 45_...
70327063009
70327063009
327
182.000
630X70 SDR9 ISO S-4
630
Bend 45°
4 segments
full pressure rated
PE 100-RC black
segmented
Butt-welding
630.000
70.300
781.000
1378.000
300.000
280.000
70001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表