您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
032.1 - Adaptor Female Thread
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/032_1.prj},{NB=AGRU_70032252611_Adaptor Female Thread_NPT-thread/FRP-reinforced_PE 100-RC black_25X3/4 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70032252611},{M=70032252611},{BILDCODE=032.1},{WEIGHT=0.026},{DIMENSIONLANG=25X3/4\" SDR11 ISO S-5},{DURCHMESSER=25},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=NPT-thread/FRP-reinforced},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=25.000},{S=2.300},{L=51.000},{L1=24.000},{L2=18.000},{SW=41.000},{NPT=0.750},{NRRILL=1.450},{KGEW=24.120},{E=26.440},{X1=1},{XX=25X3/4 SDR11 ISO S-5},{RND=21.336},{RL4=19.850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
NPT
ⁿ/ₐ
NRRILL
ⁿ/ₐ
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70032202111_Adaptor ...
70032202111
70032202111
032.1
0.014
20X1/2" SDR11 ISO S-5
20
Adaptor Female Thread
NPT-thread/FRP-reinforced
PE 100-RC black
injection moulded
Butt-welding
20.000
2.000
45.000
21.000
16.000
32.000
0.500
1.450
19.260
8.130
AGRU_70032252611_Adaptor ...
70032252611
70032252611
032.1
0.026
25X3/4" SDR11 ISO S-5
25
Adaptor Female Thread
NPT-thread/FRP-reinforced
PE 100-RC black
injection moulded
Butt-welding
25.000
2.300
51.000
24.000
18.000
41.000
0.750
1.450
24.120
26.440
AGRU_70032323311_Adaptor ...
70032323311
70032323311
032.1
0.034
32X1" SDR11 ISO S-5
32
Adaptor Female Thread
NPT-thread/FRP-reinforced
PE 100-RC black
injection moulded
Butt-welding
32.000
3.000
58.000
30.000
20.000
46.000
1.000
1.770
30.290
33.250
AGRU_70032505111_Adaptor ...
70032505111
70032505111
032.1
0.100
50X1 1/2" SDR11 ISO S-5
50
Adaptor Female Thread
NPT-thread/FRP-reinforced
PE 100-RC black
injection moulded
Butt-welding
50.000
4.600
68.000
34.000
25.500
70.000
1.500
1.770
44.850
47.800
AGRU_70032636411_Adaptor ...
70032636411
70032636411
032.1
0.160
63X2" SDR11 ISO S-5
63
Adaptor Female Thread
NPT-thread/FRP-reinforced
PE 100-RC black
injection moulded
Butt-welding
63.000
5.800
75.000
36.000
30.000
85.000
2.000
1.770
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表