您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
325 - Tee 45°
agru
AGRULINE
PE 100 - PE100-RC Piping System
Segmented Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/segmented_fittings/325.prj},{NB=AGRU_70325040011_Tee 45_segmented_PE 100-RC black_400X36.3 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70325040011},{M=70325040011},{BILDCODE=325},{WEIGHT=87.500},{DIMENSIONLANG=400X36.3 SDR11 ISO S-5},{DURCHMESSER=400},{EXT_BEZ_1=Tee 45°},{EXT_BEZ_2=segmented},{EXT_BEZ_3=derating factor 0.6},{MATERIAL=PE 100-RC black},{VERBINDUNG=Butt + E-socket-welding},{DA=400.000},{S=36.300},{L=1266.000},{L2=350.000},{L3=433.000},{Z=833.000},{X1=1},{XX=Tee 45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L2
[mm]
L3
[mm]
Z
[mm]
AGRU_70325025011_Tee 45_s...
70325025011
70325025011
325
25.400
250X22.7 SDR11 ISO S-5
250
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
250.000
22.700
984.000
300.000
352.000
602.000
AGRU_70325025017_Tee 45_s...
70325025017
70325025017
325
19.200
250x14.8 SDR17 ISO S-8
250
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
250.000
14.800
984.000
300.000
352.000
602.000
AGRU_70325028011_Tee 45_s...
70325028011
70325028011
325
33.500
280X25.4 SDR11 ISO S-5
280
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
280.000
25.400
996.000
300.000
358.000
638.000
AGRU_70325028017_Tee 45_s...
70325028017
70325028017
325
22.700
280X16.6 SDR17 ISO S-8
280
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
280.000
16.600
996.000
300.000
358.000
638.000
AGRU_70325031511_Tee 45_s...
70325031511
70325031511
325
48.600
315X28.6 SDR11 ISO S-5
315
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
315.000
28.600
1145.000
350.000
415.000
730.000
AGRU_70325031517_Tee 45_s...
70325031517
70325031517
325
33.000
315X18.7 SDR17 ISO S-8
315
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
315.000
18.700
1145.000
350.000
415.000
730.000
AGRU_70325035511_Tee 45_s...
70325035511
70325035511
325
65.200
355X32.2 SDR11 ISO S-5
355
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
355.000
32.200
1203.000
350.000
424.000
779.000
AGRU_70325035517_Tee 45_s...
70325035517
70325035517
325
44.400
355X21.1 SDR17 ISO S-8
355
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
355.000
21.100
1203.000
350.000
424.000
779.000
AGRU_70325040011_Tee 45_s...
70325040011
70325040011
325
87.500
400X36.3 SDR11 ISO S-5
400
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
400.000
36.300
1266.000
350.000
433.000
833.000
AGRU_70325040017_Tee 45_s...
70325040017
70325040017
325
59.400
400X23.7 SDR17 ISO S-8
400
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
400.000
23.700
1266.000
350.000
433.000
833.000
AGRU_70325045011_Tee 45_s...
70325045011
70325045011
325
117.700
450X40.9 SDR11 ISO S-5
450
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
450.000
40.900
1336.000
350.000
443.000
893.000
AGRU_70325045017_Tee 45_s...
70325045017
70325045017
325
79.800
450X26.7 SDR17 ISO S-8
450
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
450.000
26.700
1336.000
350.000
443.000
893.000
AGRU_70325050011_Tee 45_s...
70325050011
70325050011
325
154.000
500X45.4 SDR11 ISO S-5
500
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
500.000
45.400
1408.000
350.000
454.000
954.000
AGRU_70325050017_Tee 45_s...
70325050017
70325050017
325
104.000
500X29.7 SDR17 ISO S-8
500
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
500.000
29.700
1408.000
350.000
454.000
954.000
AGRU_70325056011_Tee 45_s...
70325056011
70325056011
325
206.000
560X50.8 SDR11 ISO S-5
560
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
560.000
50.800
1492.000
350.000
466.000
1026.000
AGRU_70325056017_Tee 45_s...
70325056017
70325056017
325
139.000
560X33.2 SDR17 ISO S-8
560
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
560.000
33.200
1492.000
350.000
466.000
1026.000
AGRU_70325063011_Tee 45_s...
70325063011
70325063011
325
278.000
630X57.2 SDR11 ISO S-5
630
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
630.000
57.200
1590.000
350.000
480.000
1110.000
AGRU_70325063017_Tee 45_s...
70325063017
70325063017
325
190.000
630X37.4 SDR17 ISO S-8
630
Tee 45°
segmented
derating factor 0.6
PE 100-RC black
Butt + E-socket-welding
630.000
37.400
1590.000
350.000
480.000
1110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表