您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
012.2 - Stub Flange JIS
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_with_short_spigot/012_2.prj},{NB=AGRU_11012209011_Stub Flange JIS_short spigot_PPR grey_90X8.2 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11012209011},{M=11012209011},{BILDCODE=012.2},{WEIGHT=0.285},{DIMENSIONLANG=90X8.2 SDR11 ISO S-5},{DURCHMESSER=90},{EXT_BEZ_1=Stub Flange JIS},{EXT_BEZ_2=short spigot},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=90.000},{IDA=3.000},{S=8.200},{L=82.000},{L3=40.000},{D3=105.000},{D4=129.000},{H=17.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_11012202011_Stub Fla...
11012202011
11012202011
012.2
0.016
20X1.9 SDR11 ISO S-5
20
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
20.000
0.500
1.900
52.000
30.000
27.000
45.000
7.000
AGRU_11012202511_Stub Fla...
11012202511
11012202511
012.2
0.031
25X2.3 SDR11 ISO S-5
25
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
25.000
0.750
2.300
52.000
25.000
33.000
58.000
9.000
AGRU_11012203211_Stub Fla...
11012203211
11012203211
012.2
0.040
32X2.9 SDR11 ISO S-5
32
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
32.000
1.000
2.900
50.000
25.000
40.000
68.000
10.000
AGRU_11012204011_Stub Fla...
11012204011
11012204011
012.2
0.061
40X3.7 SDR11 ISO S-5
40
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
40.000
1.250
3.700
52.000
24.000
50.000
78.000
11.000
AGRU_11012205011_Stub Fla...
11012205011
11012205011
012.2
0.084
50X4.6 SDR11 ISO S-5
50
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
50.000
1.500
4.600
53.000
22.000
61.000
84.000
12.000
AGRU_11012206311_Stub Fla...
11012206311
11012206311
012.2
0.115
63X5.8 SDR11 ISO S-5
63
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
63.000
2.000
5.800
50.000
20.000
75.000
99.000
14.000
AGRU_11012207511_Stub Fla...
11012207511
11012207511
012.2
0.180
75X6.8 SDR11 ISO S-5
75
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
75.000
2.500
6.800
50.500
18.000
89.000
119.000
16.000
AGRU_11012209011_Stub Fla...
11012209011
11012209011
012.2
0.285
90X8.2 SDR11 ISO S-5
90
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
90.000
3.000
8.200
82.000
40.000
105.000
129.000
17.000
AGRU_11012211011_Stub Fla...
11012211011
11012211011
012.2
0.410
110X10.0 SDR11 ISO S-5
110
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
110.000
4.000
10.000
82.000
38.000
125.000
154.000
18.000
AGRU_11012212511_Stub Fla...
11012212511
11012212511
012.2
0.509
125X11.4 SDR11 ISO S-5
125
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
125.000
4.500
11.400
82.000
38.000
132.000
154.000
25.000
AGRU_11012214011_Stub Fla...
11012214011
11012214011
012.2
0.740
140X12.7 SDR11 ISO S-5
140
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
140.000
5.000
12.700
92.000
37.000
155.000
185.000
25.000
AGRU_11012216011_Stub Fla...
11012216011
11012216011
012.2
0.940
160X14.6 SDR11 ISO S-5
160
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
160.000
6.000
14.600
92.000
38.000
175.000
212.000
25.000
AGRU_11012220011_Stub Fla...
11012220011
11012220011
012.2
1.935
200X18.2 SDR11 ISO S-5
200
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
200.000
8.000
18.200
114.000
40.000
232.000
268.000
32.000
AGRU_11012222511_Stub Fla...
11012222511
11012222511
012.2
1.900
225X20.5 SDR11 ISO S-5
225
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
225.000
9.000
20.500
113.000
52.000
235.000
265.000
32.000
AGRU_11012225011_Stub Fla...
11012225011
11012225011
012.2
3.260
250X22.7 SDR11 ISO S-5
250
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
250.000
10.000
22.700
130.000
58.000
285.000
320.000
35.000
AGRU_11012228011_Stub Fla...
11012228011
11012228011
012.2
3.160
280X25.4 SDR11 ISO S-5
280
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
280.000
11.000
25.400
128.000
66.000
288.000
320.000
35.000
AGRU_11012231511_Stub Fla...
11012231511
11012231511
012.2
4.460
315X28.6 SDR11 ISO S-5
315
Stub Flange JIS
short spigot
PPR grey
injection moulded
Butt-welding
315.000
12.000
28.600
136.000
65.000
335.000
370.000
35.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表