您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Clevis With Lockable Pin - Zinc coated steel
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Powered by
CAD模型選擇
{airwork/cylinder/cylinder_iso_15552/standard/accessories/clevis_lock_pin.prj},{NB=Clevis With Lockable Pin AR40672},{C2=AR40672},{CODE=FORM8ISO},{MAT=Zinc coated steel},{D=M8},{A=8},{P=0.50},{F=2.0},{L1=32},{N=16},{E=12},{B=16},{D1=8},{D2=14},{L=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
ⁿ/ₐ
A
[mm]
P
Pitch
[mm]
F
[mm]
L1
[mm]
N
[mm]
E
[mm]
B
[mm]
D1
[mm]
D2
[mm]
L
[mm]
AR40670
AR40670
Zinc coated steel
M4
4
0.50
0.5
16
8
6
8
4
8
21
AR40671
AR40671
Zinc coated steel
M6
6
0.50
0.5
24
12
9
12
6
10
31
AR40672
AR40672
Zinc coated steel
M8
8
0.50
2.0
32
16
12
16
8
14
42
AR40673
AR40673
Zinc coated steel
M10X1.25
10
1.25
0.5
40
20
15
20
10
18
52
AR40674
AR40674
Zinc coated steel
M12X1.25
12
1.25
1.5
48
24
18
24
12
20
62
AR40675
AR40675
Zinc coated steel
M16X1.5
16
1.50
1.0
64
32
24
32
16
26
83
AR40676
AR40676
Zinc coated steel
M20X1.5
20
1.50
1.0
80
40
30
40
20
34
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表