您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B31S-14MP - Reducer Concentric
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b31s_14mp.prj},{NB=9614207508},{IDNR=9614207508},{NAME=B31S-14MP-3 X 2 1/2-316L-PL},{DESC=BPE ConRed-TCxTC 20RaEP, SF1},{SHAPE=Reducer Concentric B31S-14MP},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=SF1},{A1=38.50},{A21=27.80},{A3=25.80},{OD1=76.200},{OD2=63.500},{ID1=72.900},{ID2=60.200},{T1=1.650},{F1=90.90},{F2=77.40},{FH1=2.85},{FH2=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
FH1
Height
[mm]
FH2
Height
[mm]
9614207401
9614207401
B31S-14MP-1 X 1/2-316L-PL
BPE ConRed-TCxTC 20RA, SF...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
88.90
25.80
25.400
12.700
22.100
9.400
50.40
25.00
2.85
3.60
9614207402
9614207402
B31S-14MP-1 X 3/4-316L-PL
BPE ConRed-TCxTC 20RA, SF...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
79.40
25.80
25.400
19.050
22.100
15.750
50.40
25.00
2.85
3.60
9614207403
9614207403
B31S-14MP-1 1/2 X 3/4-316...
BPE ConRed-TCxTC 20Ra, SF...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
101.60
25.80
38.100
19.050
34.800
15.750
50.40
25.00
2.85
3.60
9614207405
9614207405
B31S-14MP-2 X 1-316L-PL
CON REDUCER CL/CL TYPE A/...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
111.10
25.80
50.800
25.400
47.500
22.100
63.90
34.00
2.85
3.60
9614207406
9614207406
B31S-14MP-1 X 1/2-316L-PM
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
88.90
25.80
25.400
12.700
22.100
9.400
50.40
25.00
2.85
3.60
9614207407
9614207407
B31S-14MP-1 X 3/4-316L-PM
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
79.40
25.80
25.400
19.050
22.100
15.750
50.40
25.00
2.85
3.60
9614207408
9614207408
B31S-14MP-1 1/2 X 3/4-316...
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
101.60
25.80
38.100
19.050
34.800
15.750
50.40
25.00
2.85
3.60
9614207409
9614207409
B31S-14MP-1 1/2 X 1-316L-...
CON REDUCER CL/CL TYPE A/...
Reducer Concentric B31S-1...
ASME BPE
316L
PM
25.80
88.90
25.80
38.100
25.400
34.800
22.100
50.40
34.00
2.85
3.60
9614207410
9614207410
B31S-14MP-2 X 1-316L-PM
CON REDUCER CL/CL TYPE A/...
Reducer Concentric B31S-1...
ASME BPE
316L
PM
25.80
111.10
25.80
50.800
25.400
47.500
22.100
63.90
34.00
2.85
3.60
9614207501
9614207501
B31S-14MP-1 1/2 X 1-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
88.90
25.80
38.100
25.400
34.800
22.100
50.40
50.40
2.85
2.85
9614207502
9614207502
B31S-14MP-2 X 1-316L-PL
BPE ConRed-TCxTC 20Ra, SF...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
111.10
25.80
50.800
25.400
47.500
22.100
63.90
50.40
2.85
2.85
9614207503
9614207503
B31S-14MP-2 X 1 1/2-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
88.90
25.80
50.800
38.100
47.500
34.800
63.90
50.40
2.85
2.85
9614207504
9614207504
B31S-14MP-2 1/2X1 1/2-316...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
111.10
25.80
63.500
38.100
60.200
34.800
77.40
50.40
2.85
2.85
9614207505
9614207505
B31S-14MP-2 1/2 X 2-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
25.80
88.90
25.80
63.500
50.800
60.200
47.500
77.40
63.90
2.85
2.85
9614207506
9614207506
B31S-14MP-3 X 1 1/2-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
133.35
25.80
76.200
38.100
72.900
34.800
90.90
50.40
2.85
2.85
9614207507
9614207507
B31S-14MP-3 X 2-316L-PL
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
111.10
25.80
76.200
50.800
72.900
47.500
90.90
63.90
2.85
2.85
9614207508
9614207508
B31S-14MP-3 X 2 1/2-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
92.10
25.80
76.200
63.500
72.900
60.200
90.90
77.40
2.85
2.85
9614207509
9614207509
B31S-14MP-4 X 2-316L-PL
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
158.75
25.80
101.600
50.800
97.400
47.500
118.90
63.90
2.85
2.85
9614207510
9614207510
B31S-14MP-4 X 2 1/2-316L-...
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
136.50
25.80
101.600
63.500
97.400
60.200
118.90
77.40
2.85
2.85
9614207511
9614207511
B31S-14MP-4 X 3-316L-PL
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
38.50
127.00
38.50
101.600
76.200
97.400
72.900
118.90
90.90
2.85
2.85
9614207512
9614207512
B31S-14MP-6 X 3-316L-PL
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
51.20
215.90
38.50
152.400
76.200
146.850
72.900
166.90
90.90
5.60
2.85
9614207513
9614207513
B31S-14MP-6 X 4-316L-PL
BPE ConRed-TCxTC 20RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF1
51.20
177.80
38.50
152.400
101.600
146.850
97.400
166.90
118.90
5.60
2.85
9614207514
9614207514
B31S-14MP-1 1/2 X 1-316L-...
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
88.90
25.80
38.100
25.400
34.800
22.100
50.40
50.40
2.85
2.85
9614207515
9614207515
B31S-14MP-2 X 1-316L-PM
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
111.10
25.80
50.800
25.400
47.500
22.100
63.90
50.40
2.85
2.85
9614207516
9614207516
B31S-14MP-2 X 1 1/2-316L-...
BPE ConRed-TCxTC 15RaEP, ...
Reducer Concentric B31S-1...
ASME BPE
316L
SF4
25.80
88.90
25.80
50.800
38.100
47.500
34.800
63.90
50.40
2.85
2.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表