您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11863-1 - Blank Male
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_1_blank_male.prj},{NB=9615330605},{IDNR=9615330605},{NAME=},{DESC=9615330605-BLANK-MALE-DN32-H3-1.4404-DIN11853-1},{SHAPE=Blank Male},{STANDARD=DIN11853-1},{MATERIAL=1.4404},{SURFACE=H3},{A1=24.0},{ID1=32.00},{ID2=49.00},{OD1=35.0},{F1=58.0},{FH1=14},{FH2=7.00},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
OD1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9615330601
9615330601
9615330601-BLANK-MALE-DN1...
Blank Male
DIN11853-1
1.4404
H3
24.0
10.00
22.00
13.0
28.0
12
9615330602
9615330602
9615330602-BLANK-MALE-DN1...
Blank Male
DIN11853-1
1.4404
H3
24.0
16.00
28.00
19.0
34.0
12
9615330603
9615330603
9615330603-BLANK-MALE-DN2...
Blank Male
DIN11853-1
1.4404
H3
24.0
20.00
36.00
23.0
44.0
14
9615330604
9615330604
9615330604-BLANK-MALE-DN2...
Blank Male
DIN11853-1
1.4404
H3
24.0
26.00
43.00
29.0
52.0
14
9615330605
9615330605
9615330605-BLANK-MALE-DN3...
Blank Male
DIN11853-1
1.4404
H3
24.0
32.00
49.00
35.0
58.0
14
9615330606
9615330606
9615330606-BLANK-MALE-DN4...
Blank Male
DIN11853-1
1.4404
H3
24.0
38.00
55.00
41.0
65.0
14
9615330607
9615330607
9615330607-BLANK-MALE-DN5...
Blank Male
DIN11853-1
1.4404
H3
24.0
50.00
67.00
53.0
78.0
14
9615330608
9615330608
9615330608-BLANK-MALE-DN6...
Blank Male
DIN11853-1
1.4404
H3
28.0
67.00
85.00
70.0
95.0
16
9615330609
9615330609
9615330609-BLANK-MALE-DN8...
Blank Male
DIN11853-1
1.4404
H3
28.0
82.00
99.00
85.0
110.0
20
9615330610
9615330610
9615330610-BLANK-MALE-DN1...
Blank Male
DIN11853-1
1.4404
H3
30.0
101.00
119.00
104.0
130.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表