您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Bend 90 Long
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_bend_90_long.prj},{NB=3131902911},{IDNR=3131902911},{NAME=BEND-90 76.1-SB-316L},{DESC=LONG, 1XD-ISO2037},{SHAPE=Bend 90},{STANDARD=},{MATERIAL=1.4404},{SURFACE=OD/ID=Semibright},{OD1=76.1},{ID1=72.1},{L1=110},{L2=310},{R1=76},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R1
Radius
[mm]
191699
191699
BEND-90 25-SB-316L
LONG, 1XD-ISO2037
Bend 90
1.4404
OD/ID=Semibright
25.0
22.6
55
255
25
3131902671
3131902671
BEND-90 38-SB-316L
LONG, 1XD-ISO2037
Bend 90
1.4404
OD/ID=Semibright
38.0
35.6
70
270
38
3131902751
3131902751
BEND-90 51-SB-316L
LONG, 1XD-ISO2037
Bend 90
1.4404
OD/ID=Semibright
51.0
48.6
82
282
51
3131902831
3131902831
BEND-90 63.5-SB-316L
LONG, 1XD-ISO2037
Bend 90
1.4404
OD/ID=Semibright
63.5
60.3
105
305
64
3131902911
3131902911
BEND-90 76.1-SB-316L
LONG, 1XD-ISO2037
Bend 90
1.4404
OD/ID=Semibright
76.1
72.1
110
310
76
9612928268
9612928268
BEND-90 25.4-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
25.4
22.9
115
115
75
9612928269
9612928269
BEND-90 31.8-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
31.8
29.3
136
136
93
9612928270
9612928270
BEND-90 38.1-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
38.1
35.6
140
140
115
9612928271
9612928271
BEND-90 50.8-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
50.8
48.3
225
225
150
9612928272
9612928272
BEND-90 63.5-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
63.5
60.5
240
240
185
9612928273
9612928273
BEND-90 76.1-POL/RAW-316L
LONG, 3XD-ISO2037
Bend 90
1.4404
OD=Polished, ID=Raw
76.0
72.8
250
250
215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表