您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Union SMS ISO 2037 (French)
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_union_sms_french.prj},{NB=9613409503},{IDNR=9613409503},{VERS=2},{NAME=MALE PART 51-304L},{DESC=SMS},{SHAPE=Male Part},{STANDARD=SMS},{MATERIAL=1.4307},{SURFACE=Machined},{A1=23},{A2=0.0},{A22=0},{A222=0},{A3=0},{A33=0},{A4=0},{A5=0.0},{A6=0},{FH1=15},{FH2=3.0},{FH3=0},{F1=70},{OD1=51.0},{OD2=0.0},{ID1=48.5},{ID2=61.00},{ID3=51.00},{ID4=0},{ID5=0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
FH1
Height
[mm]
F1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
9613409501
9613409501
MALE PART 25-304L
SMS
Male Part
SMS
1.4307
Machined
19
11
40
25.0
22.5
9613409502
9613409502
MALE PART 38-304L
SMS
Male Part
SMS
1.4307
Machined
23
15
60
38.0
35.5
9613409503
9613409503
MALE PART 51-304L
SMS
Male Part
SMS
1.4307
Machined
23
15
70
51.0
48.5
9613409504
9613409504
MALE PART 63.5-304L
SMS
Male Part
SMS
1.4307
Machined
27
19
85
63.5
60.4
9613409505
9613409505
MALE PART 76.1-304L
SMS
Male Part
SMS
1.4307
Machined
27
19
98
76.1
72.7
9613409506
9613409506
MALE PART 104-304L
SMS
Male Part
SMS
1.4307
Machined
30
20
125
104.0
99.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表