您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
SMP-BC - Double Seal Valve
Alfa Laval
Valves
Double Seal Valves
Powered by
CAD模型選擇
{alfalaval/valves/double_seal_valves/smp_bc_valves.prj},{NB=9612364801},{IDNR=9612364801},{BC=20},{SI=38},{SD=MIN},{PRODUCT=VALVE SMP-BC W 38 20 NC EPDM 316L},{INFO=data sheet},{OD1=38.100},{ID1=34.900},{OD2=38.100},{ID2=34.900},{A=3/8''},{B=10.400},{C=44.300},{D=113.000},{E=46.500},{F=45.000},{G=121.800},{H=31.500},{J=28.500},{K=168.000},{L=69.500},{AR=6},{A1=0.000},{A2=347.100},{B2=49.500},{C2=51.600},{F2=0.000},{G2=90.00},{H2=21.260},{H1=32.100},{MODEL=1},{VERS=1},{W1=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
BC
Body Combination
ⁿ/ₐ
SI
Size Inch
ⁿ/ₐ
SD
Size DIN
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
9612364801
9612364801
20
38
VALVE SMP-BC W 38 20 NC E...
9612364802
9612364802
20
51
VALVE SMP-BC W 51 20 NC E...
9612364803
9612364803
20
63.5
VALVE SMP-BC W 63.5 20 NC...
9612364804
9612364804
20
76.1
VALVE SMP-BC W 76.1 20 NC...
9612364805
9612364805
20
101.6
VALVE SMP-BC W 101.6 20 N...
9612364806
9612364806
20
40
VALVE SMP-BC W DN40 20 NC...
9612364807
9612364807
20
50
VALVE SMP-BC W DN50 20 NC...
9612364808
9612364808
20
65
VALVE SMP-BC W DN65 20 NC...
9612364809
9612364809
20
80
VALVE SMP-BC W DN80 20 NC...
9612364810
9612364810
20
100
VALVE SMP-BC W DN100 20 N...
9612465601
9612465601
20
125
VALVE SMP-BC W DN125 20 N...
9612465603
9612465603
20
150
VALVE SMP-BC W DN150 20 N...
9612364811
9612364811
30
38
VALVE SMP-BC W 38 30 NC E...
9612364812
9612364812
30
51
VALVE SMP-BC W 51 30 NC E...
9612364813
9612364813
30
63.5
VALVE SMP-BC W 63.5 30 NC...
9612364814
9612364814
30
76.1
VALVE SMP-BC W 76.1 30 NC...
9612364815
9612364815
30
101.6
VALVE SMP-BC W 101.6 30 N...
9612364816
9612364816
30
40
VALVE SMP-BC W DN40 30 NC...
9612364817
9612364817
30
50
VALVE SMP-BC W DN50 30 NC...
9612364818
9612364818
30
65
VALVE SMP-BC W DN65 30 NC...
9612364819
9612364819
30
80
VALVE SMP-BC W DN80 30 NC...
9612364820
9612364820
30
100
VALVE SMP-BC W DN100 30 N...
9612465602
9612465602
30
125
VALVE SMP-BC W DN125 30 N...
9612465604
9612465604
30
150
VALVE SMP-BC W DN150 30 N...
9612928401
9612928401
11
38
VALVE SMP-BC W 38 11 NC E...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表