您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
SMP-BCA - Double Seal Valve
Alfa Laval
Valves
Double Seal Valves
Powered by
CAD模型選擇
{alfalaval/valves/double_seal_valves/smp_bca_valves.prj},{NB=9612502510},{IDNR=9612502510},{BC=20},{SI=},{SD=100},{PRODUCT=VALVE SMP-BCA W DN100 20 NC EPDM 316L},{INFO=data sheet},{MODEL=1},{VERS=10},{A=553.000},{B=133.500},{C=133.500},{D=100.000},{E=104.000},{AR=10},{G=133.0},{H=14.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
BC
Body Combination
ⁿ/ₐ
SI
Size Inch
ⁿ/ₐ
SD
Size DIN
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
9612502501
9612502501
20
38
VALVE SMP-BCA W 38 20 NC ...
9612502502
9612502502
20
51
VALVE SMP-BCA W 51 20 NC ...
9612502503
9612502503
20
63.5
VALVE SMP-BCA W 63.5 20 N...
9612502504
9612502504
20
76.1
VALVE SMP-BCA W 76.1 20 N...
9612502505
9612502505
20
101.6
VALVE SMP-BCA W 101.6 20 ...
9612502507
9612502507
20
50
VALVE SMP-BCA W DN50 20 N...
9612502508
9612502508
20
65
VALVE SMP-BCA W DN65 20 N...
9612502509
9612502509
20
80
VALVE SMP-BCA W DN80 20 N...
9612502510
9612502510
20
100
VALVE SMP-BCA W DN100 20 ...
9612502511
9612502511
30
38
VALVE SMP-BCA W 38 30 NC ...
9612502512
9612502512
30
51
VALVE SMP-BCA W 51 30 NC ...
9612502513
9612502513
30
63.5
VALVE SMP-BCA W 63.5 30 N...
9612502514
9612502514
30
76.1
VALVE SMP-BCA W 76.1 30 N...
9612502515
9612502515
30
101.6
VALVE SMP-BCA W 101.6 30 ...
9612502516
9612502516
30
40
VALVE SMP-BCA W DN40 30 N...
9612502517
9612502517
30
50
VALVE SMP-BCA W DN50 30 N...
9612502518
9612502518
30
65
VALVE SMP-BCA W DN65 30 N...
9612502519
9612502519
30
80
VALVE SMP-BCA W DN80 30 N...
9612502520
9612502520
30
100
VALVE SMP-BCA W DN100 30 ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表