您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
Foot Bracket - Mounting Accessories
American Cylinder
Accessories
Powered by
CAD模型選擇
{americancylinder/accessories/al_foot_bracket.prj},{NB=M61S},{NO=M61S},{BORE1=1 1/4'' and 1 1/2'' (Stainless)},{BORE=1.25000000},{A1=1.8750000},{A=1.87},{B1=2.5000000},{B=2.50},{C1=0.1562500},{C=0.15},{D1=0.2812500},{D=0.28},{E1=1.0000000},{E=1.00},{F1=0.7500000},{F=0.75},{G1=1.5000000},{G=1.50},{H1=1.7500000},{H=1.75},{J1=1.2500000},{J=1.25},{K1=0.7500000},{K=0.75},{L1=0.3125000},{L=0.31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NO
Foot Bkt. No
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M01SS
M01SS
0.75
1.00
0.06
0.13
0.43
0.25
0.37
0.75
0.50
0.25
0.12
M01SD
M01SD
0.75
1.00
0.06
0.13
0.43
0.37
0.37
0.75
0.50
0.25
0.12
M11SS
M11SS
1.00
1.37
0.07
0.18
0.56
0.37
0.62
0.87
0.68
0.31
0.18
M11SD
M11SD
1.00
1.37
0.07
0.18
0.56
0.43
0.62
0.93
0.68
0.31
0.18
MS11SD
MS11SD
1.00
1.37
0.07
0.18
0.56
0.43
0.62
0.93
0.68
0.31
0.18
M21SS
M21SS
1.25
1.62
0.10
0.18
0.68
0.50
0.75
1.09
0.81
0.43
0.18
MS21SS
MS21SS
1.25
1.62
0.12
0.18
0.68
0.50
0.75
1.09
0.81
0.43
0.18
M21
M21
1.50
1.87
0.12
0.28
0.81
0.62
1.00
1.37
0.93
0.56
0.18
MS21
MS21
1.50
1.87
0.12
0.28
0.81
0.62
1.00
1.37
0.93
0.56
0.18
M41
M41
1.50
1.87
0.12
0.28
0.87
0.75
1.06
1.50
0.93
0.59
0.18
M61S
M61S
1.87
2.50
0.15
0.28
1.00
0.75
1.50
1.75
1.25
0.75
0.31
MS61S
MS61S
1.87
2.50
0.15
0.28
1.00
0.75
1.50
1.75
1.25
0.75
0.31
MS61
MS61
1.87
2.37
0.12
0.28
1.18
1.00
1.37
2.06
1.18
0.78
0.25
M61
M61
1.87
2.37
0.19
0.28
1.18
1.00
1.37
2.06
1.18
0.78
0.25
M71S
M71S
2.25
3.00
0.18
0.34
1.25
1.03
1.50
2.12
1.50
0.87
0.37
M81
M81
2.37
3.00
0.25
0.34
1.50
1.25
1.68
2.56
1.50
0.96
0.31
M81S
M81S
2.25
3.12
0.25
0.34
1.50
1.37
1.62
2.56
1.56
1.00
0.43
MS81S
MS81S
2.25
3.12
0.25
0.34
1.50
1.37
1.62
2.56
1.56
1.00
0.43
M91
M91
2.87
3.75
0.25
0.34
1.75
1.50
1.62
3.06
1.87
1.00
0.43
MS91S
MS91S
2.87
3.75
0.25
0.34
1.75
1.50
1.62
3.06
1.87
1.00
0.43
M101S
M101S
3.50
4.37
0.25
0.34
1.89
1.62
1.62
3.14
2.18
1.00
0.43
MS101S
MS101S
3.50
4.37
0.25
0.34
1.89
1.62
1.62
3.14
2.18
1.00
0.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表