您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
Mounting Nut - Mounting Accessories
American Cylinder
Accessories
Powered by
CAD模型選擇
{americancylinder/accessories/al_mounting_nut.prj},{NB=M45},{NO=M45},{BORE1=1 1/8\" (Aluminum), 1 1/4\" and 1 1/2\" (Stainless)},{BORE=1.12500000},{ATHD=3/4-16},{A=0.75000},{B1=1.1250000},{B=1.12},{C1=0.4218750},{C=0.42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NO
Mtg. Nut. No.
ⁿ/ₐ
ATHD
A UNF Thread
ⁿ/ₐ
B
[Inch]
C
[Inch]
M05SS
M05SS
1/4-28
0.43
0.15
M15SS
M15SS
3/8-24
0.56
0.21
M15SD
M15SD
7/16-20
0.68
0.25
MS15SD
MS15SD
7/16-20
0.68
0.25
M25SS
M25SS
1/2-20
0.74
0.31
MS25SS
MS25SS
1/2-20
0.74
0.31
M25
M25
5/8-18
0.93
0.37
MS25
MS25
5/8-18
0.93
0.37
M45
M45
3/4-16
1.12
0.42
MS45
MS45
3/4-16
1.12
0.42
M65
M65
1-14
1.50
0.54
MS65
MS65
1-14
1.50
0.54
MS85
MS85
1 1/4-12
1.87
0.50
M85
M85
1 1/4-12
1.87
0.54
M95
M95
1 3/8-12
1.87
0.50
MS95
MS95
1 3/8-12
1.87
0.50
M105S
M105S
1 1/2-12
2.25
0.50
MS105S
MS105S
1 1/2-12
2.25
0.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表