您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
RTB - Linear Slides Miniature Sizes - Rear Tooling Mtg. Bar
American Cylinder
Accessories
Powered by
CAD模型選擇
{americancylinder/accessories/lsc_rear_bar.prj},{NB=562RTB},{NO=562RTB},{BORE=0.56250000},{NOO=2},{SERIES=L},{SSIZE=0.375},{A=0.3735},{C=1.62500},{C1=1.625},{D=0.37500},{D1=0.37},{H=0.43750},{J=#10-32},{K=2.25000},{L=0.93750},{L1=0.937},{M=0.75000},{N=0.71875},{P=0.68750},{P1=0.68},{TTHD=0.16400},{TPT=0.03130},{V=2.56250},{V1=2.56},{RTHD=0.19000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NO
Part No.
ⁿ/ₐ
BORE
Bore Size
[Inch]
C1
C
[Inch]
D1
D
[Inch]
L1
L
[Inch]
P1
P
[Inch]
T
ⁿ/ₐ
V1
V
[Inch]
312RTB
312RTB
5/16
1.312
0.25
0.781
0.56
#6-32
2.06
562RTB
562RTB
9/16
1.625
0.37
0.937
0.68
#8-32
2.56
750RTB
750RTB
3/4
2.000
0.50
1.187
0.75
#10-24
3.37
1062RTB
1062RTB
1 1/16
2.750
0.62
1.500
1.00
1/4-20
4.62
1500RTB
1500RTB
1 1/2
4.000
1.00
2.250
1.50
3/8-16
6.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表