您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110FA-**-3 - Base element with support surface
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD模型選擇
{amf/blksp/amf7110fa_assmtab.prj},{NB=AMF78345},{BESTNR=78345},{ARTNR=AMF 7110FA-12-3},{GR=12},{H=25},{A=29.7},{B=25},{C=88},{B1=35},{E=23.0},{F=12.5},{G=12},{GEW=530},{I=35},{K=20},{L=40},{N=19},{O=10},{P=18},{CTN=84662020},{EAN=4020772078348},{PPATH=7110f_parts/amf7110fa_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H
[mm]
A
[mm]
B
[mm]
C
[mm]
B1
[mm]
E
[mm]
F
Diameter
[mm]
G
Thread
[mm]
GEW
Weight
[g]
I
[mm]
K
[mm]
L
[mm]
N
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
78345
78345
AMF 7110FA-12-3
12
25
29.7
25
88
35
23.0
12.5
12
530
35
20
40
19
10
18
84662020
4020772078348
yes
no
14.06.2023
yes
78436
78436
AMF 7110FA-16-3
16
30
39.7
30
110
48
27.5
17.0
16
1180
41
25
50
25
15
25
84662020
4020772078430
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表