您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6940 - Set screw, ball-shaped
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6940.prj},{NB=AMF64030 - 6940-M8},{BESTNR=64030},{ARTNR=6940-M8},{PDF=PDF},{SCH=M 8x16},{D=8},{L=16},{K=5.3},{R=40},{SW=13},{GEW=9.9},{CTN=84662020},{EAN=4020772064037},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
SCH
ISO 4017-12.9
ⁿ/ₐ
D
Diameter
[mm]
L
[mm]
K
[mm]
R
Diameter
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
64014
64014
6940-M5
M 5x10
5
10
3.5
25
8
2.4
84662020
4020772064013
yes
no
14.06.2023
yes
64022
64022
6940-M6
M 6x12
6
12
4.0
30
10
4.3
84662020
4020772064020
yes
no
14.06.2023
yes
64030
64030
6940-M8
M 8x16
8
16
5.3
40
13
9.9
84662020
4020772064037
yes
no
14.06.2023
yes
64048
64048
6940-M10
M 10x20
10
20
6.4
50
17
21.3
84662020
4020772064044
yes
no
14.06.2023
yes
64055
64055
6940-M12
M 12x30
12
30
7.0
60
19
36.4
84662020
4020772064051
yes
no
14.06.2023
yes
64063
64063
6940-M16
M 16x40
16
40
10.0
75
24
85.8
84662020
4020772064068
yes
no
14.06.2023
yes
64071
64071
6940-M20
M 20x50
20
50
12.5
100
30
168.0
84662020
4020772064075
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表