您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN 6379
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6312vs_assmtab.prj},{NB=AMF375923_0_0},{BESTNR=375923},{GR=24},{B1=25},{STSH=M20x200},{STV=-},{SP=75},{H1=0 - 70},{H1V=0},{H1MIN=0},{H1MAX=70},{HV=0},{HVMIN=0},{HVMAX=0},{A=51},{A1=34},{A2=24},{B2=70},{L=235},{B3=30},{E1=60},{E2=47},{H2=31},{K=17},{GEW=4072},{CTN=84662020},{EAN=4020772375928},{V6330B=24},{V6340=M16},{D6379=20},{L6379=200},{SVA=0},{PPATH=6312_parts/amf6312vs_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
B1
[mm]
STSH
Studs DIN 6379
ⁿ/ₐ
STV
Support extension 6312S
ⁿ/ₐ
SP
Clamping force
[kN]
H1
Clamping height
ⁿ/ₐ
H1MIN
[mm]
H1MAX
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B2
[mm]
L
[mm]
B3
[mm]
E1
[mm]
E2
[mm]
H2
[mm]
K
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
375766
375766
12
13
M12x100
-
30
0 - 30
0
30
27
17
12
44
115
30
25
30
18
11
639
84662020
4020772375768
yes
no
14.06.2023
yes
375782
375782
12
13
M12x125
-
30
0 - 55
0
55
27
17
12
44
115
30
25
30
18
11
659
84662020
4020772375782
yes
no
14.06.2023
yes
375808
375808
16
17
M12x125
-
40
0 - 50
0
50
36
21
17
55
150
41
35
36
20
12
1535
84662020
4020772375805
yes
no
14.06.2023
yes
375824
375824
16
17
M12x160
-
40
0 - 70
0
70
36
21
17
55
150
41
35
36
20
12
1558
84662020
4020772375829
yes
no
14.06.2023
yes
375840
375840
16
17
M16x125
-
40
0 - 40
0
40
36
21
17
55
150
41
35
36
20
12
1660
84662020
4020772375843
yes
no
14.06.2023
yes
375865
375865
16
17
M16x160
-
40
0 - 70
0
70
36
21
17
55
150
41
35
36
20
12
1718
84662020
4020772375867
yes
no
14.06.2023
yes
375881
375881
20
21
M20x160
-
60
0 - 40
0
40
42
27
20
62
187
30
44
44
30
14
2754
84662020
4020772375881
yes
no
14.06.2023
yes
375907
375907
20
21
M20x200
-
60
0 - 80
0
80
42
27
20
62
187
30
44
44
30
14
2834
84662020
4020772375904
yes
no
14.06.2023
yes
375923
375923
24
25
M20x200
-
75
0 - 70
0
70
51
34
24
70
235
30
60
47
31
17
4072
84662020
4020772375928
yes
no
14.06.2023
yes
375949
375949
24
25
M20x250
-
75
0 - 100
0
100
51
34
24
70
235
30
60
47
31
17
4172
84662020
4020772375942
yes
no
14.06.2023
yes
375964
375964
24
25
M24x200
-
75
0 - 50
0
50
51
34
24
70
235
30
60
47
31
17
4374
84662020
4020772375966
yes
no
14.06.2023
yes
375980
375980
24
25
M24x250
-
75
0 - 100
0
100
51
34
24
70
235
30
60
47
31
17
4524
84662020
4020772375980
yes
no
14.06.2023
yes
375816
375816
20
21
M20x250
M16 x 55
60
30 - 141
30
141
42
27
20
62
187
30
44
44
63 - 91
63
3428
84662020
4020772375812
yes
no
14.06.2023
yes
375832
375832
20
21
M20x315
M16 x 90
60
40 - 190
40
190
42
27
20
62
187
30
44
44
63 - 123
63
3704
84662020
4020772375836
yes
no
14.06.2023
yes
375857
375857
20
25
M20x315
M20 x 69
75
50 - 175
50
175
51
34
24
70
235
30
60
47
72 - 108
72
5438
84662020
4020772375850
yes
no
14.06.2023
yes
375873
375873
24
25
M20x400
M20 x 109
75
50 - 220
50
220
51
34
24
70
235
30
60
47
72 - 147
72
5873
84662020
4020772375874
yes
no
14.06.2023
yes
375899
375899
24
25
M24x315
M20 x 69
75
45 - 180
45
180
51
34
24
70
235
30
60
47
72 - 108
72
5850
84662020
4020772375898
yes
no
14.06.2023
yes
375915
375915
24
25
M24x400
M20 x 109
75
45 - 215
45
215
51
34
24
70
235
30
60
47
72 - 147
72
6350
84662020
4020772375911
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表