您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6315GN - Forked clamp with shoe
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6315gn.prj},{NB=AMF70912},{BESTNR=70912},{B1=18},{L1=250},{SCM=M16 M18},{SCZ=5/8},{A=30},{B2=50},{B3=28},{L2=57},{L3=36},{GEW=1850},{CTN=84662020},{EAN=4020772070915},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[Inch]
A
[mm]
B2
[mm]
B3
[mm]
L2
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
70862
70862
9
100
M8
5/16
15
30
16
32
18
240
84662020
4020772070861
yes
no
14.06.2023
yes
70870
70870
11
125
M10
3/8
20
30
20
38
24
380
84662020
4020772070878
yes
no
14.06.2023
yes
70888
70888
14
160
M12 M14
1/2
25
40
24
47
30
800
84662020
4020772070885
yes
no
14.06.2023
yes
70896
70896
14
200
M12 M14
1/2
25
40
24
47
30
950
84662020
4020772070892
yes
no
14.06.2023
yes
70904
70904
18
200
M16 M18
5/8
30
50
28
57
36
1500
84662020
4020772070908
yes
no
14.06.2023
yes
70912
70912
18
250
M16 M18
5/8
30
50
28
57
36
1850
84662020
4020772070915
yes
no
14.06.2023
yes
70920
70920
22
250
M20 M22
3/4
40
60
35
68
45
2900
84662020
4020772070922
yes
no
14.06.2023
yes
70938
70938
22
315
M20 M22
3/4
40
60
35
68
45
3600
84662020
4020772070939
yes
no
14.06.2023
yes
70946
70946
26
250
M24
1
40
70
43
83
56
3400
84662020
4020772070946
yes
no
14.06.2023
yes
70953
70953
26
315
M24
1
40
70
43
83
56
4300
84662020
4020772070953
yes
no
14.06.2023
yes
70961
70961
33
315
M30
1 1/4
50
80
50
88
56
6000
84662020
4020772070960
yes
no
14.06.2023
yes
70979
70979
33
400
M30
1 1/4
50
80
50
88
56
7300
84662020
4020772070977
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表