您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6495 - T-slot clamp
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
CAD模型選擇
{amf/mesp/709_niederzug/amf6495.prj},{NB=AMF374140},{BESTNR=374140},{GR=12},{NUT=14},{F1=7},{F2=3.5},{H2=10},{SW=5},{B=22},{B1=13.6},{G=M10},{H=31},{H1=24},{L=40},{MD=18},{MD1=9},{GEW=91},{CTN=84662098},{EAN=4020772374143},{R=22.000},{L2=10.000},{L4=2.000},{H4=19.000},{L5=12.500},{H5=18.000},{L6=30.000},{H6=23.500},{H7=27.250},{H3=7.000},{ND=10.000},{NL=25.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
[mm]
F1
Force F1
[kN]
F2
Force F2
[kN]
H2
[mm]
SW
[mm]
B
[mm]
B1
[mm]
G
Thread
[mm]
H
[mm]
H1
[mm]
L
[mm]
MD
Torque
[Nm]
MD1
Torque 1
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
374140
374140
12
14
7
3.5
10
5
22
13.6
M10
31
24
40
18
9
91
84662098
4020772374143
yes
no
14.06.2023
yes
374132
374132
16
16
10
5.0
12
6
28
17.4
M12
39
30
49
32
15
188
84662098
4020772374136
yes
no
14.06.2023
yes
374124
374124
20
22
16
8.0
15
8
35
21.5
M16
50
37
63
75
35
363
84662098
4020772374129
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表