您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6328 - Cylindrical stop
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6328.prj},{NB=AMF75176},{BESTNR=75176},{NUT=16},{B=16},{D=32},{H1=50},{H1NT=±0.2},{H2=10},{H3=8},{SCH=M 8x70},{GEW=375},{CTN=84669360},{EAN=4020772075170},{A=16.000},{D1=8.000},{D2=9.000},{D3=28.000},{L3=31.000},{L5=78.000},{L6=8.000},{L7=13.000},{L8=4.000},{L9=7.000},{L10=20.000},{L11=51.000},{L12=15.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
B
[mm]
D
Diameter
[mm]
H1
[mm]
H1NT
Rated dimensional tolerance
[mm]
H2
[mm]
H3
[mm]
SCH
Screw DIN84 or ISO4762
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
75150
75150
12
12
20
15
±0.01
8
6
M 6x25
55
84669360
4020772075156
yes
no
14.06.2023
yes
75192
75192
12
12
20
25
±0.2
8
6
M 6x35
80
84669360
4020772075194
yes
no
14.06.2023
yes
75200
75200
14
14
32
25
±0.01
9
8
M 8x35
200
84669360
4020772075200
yes
no
14.06.2023
yes
75218
75218
14
14
32
50
±0.2
9
8
M 8x60
355
84669360
4020772075217
yes
no
14.06.2023
yes
75168
75168
16
16
32
25
±0.01
10
8
M 8x45
220
84669360
4020772075163
yes
no
14.06.2023
yes
75176
75176
16
16
32
50
±0.2
10
8
M 8x70
375
84669360
4020772075170
yes
no
14.06.2023
yes
75226
75226
18
18
40
25
±0.01
15
10
M 10x50
360
84669360
4020772075224
yes
no
14.06.2023
yes
75234
75234
18
18
40
50
±0.2
15
10
M 10x75
600
84669360
4020772075231
yes
no
14.06.2023
yes
75242
75242
22
20
40
25
±0.01
15
14
M 10x55
410
84669360
4020772075248
yes
no
14.06.2023
yes
75259
75259
22
20
40
50
±0.2
15
14
M 10x80
650
84669360
4020772075255
yes
no
14.06.2023
yes
75267
75267
28
22
46
25
±0.01
20
16
M 12x60
630
84669360
4020772075262
yes
no
14.06.2023
yes
75275
75275
28
22
46
50
±0.2
20
16
M 12x90
950
84669360
4020772075279
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表