您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6333SB - AMF-TWINNUT nut - with collar
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amf6333sb.prj},{NB=AMF381863},{BESTNR=381863},{GR=M10},{FST=10},{A=4.0},{D1=22},{E=19},{M=14},{S=17},{GEW=24},{CTN=73181692},{EAN=4020772381868},{NDM=10.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FST
Strength class
ⁿ/ₐ
A
[mm]
D1
Diameter
[mm]
E
[mm]
M
[mm]
S
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
381848
381848
M6
10
3.0
14
11
9
10
5
73181692
4020772381844
yes
no
14.06.2023
yes
381855
381855
M8
10
3.5
18
14
12
13
12
73181692
4020772381851
yes
no
14.06.2023
yes
381863
381863
M10
10
4.0
22
19
14
17
24
73181692
4020772381868
yes
no
14.06.2023
yes
381871
381871
M12
10
4.0
25
21
16
19
33
73181692
4020772381875
yes
no
14.06.2023
yes
381889
381889
M16
10
5.0
31
27
21
24
62
73181699
4020772381882
yes
no
14.06.2023
yes
381897
381897
M20
10
6.0
37
33
26
30
114
73181699
4020772381899
yes
no
14.06.2023
yes
381905
381905
M24
10
6.0
45
40
30
36
188
73181699
4020772381905
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表