您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6379 12-9 - Studs (12.9)
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin6379_12-9.prj},{NB=AMF87668},{BESTNR=87668},{GR=M20x125},{D=20},{L=125},{FST=12.9},{B1=27},{B2=70},{GEW=255},{CTN=73181548},{EAN=4020772087661},{KDM=16.933},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
[mm]
L
[mm]
FST
Strength class
ⁿ/ₐ
B1
[mm]
B2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
82123
82123
M12x 80
12
80
12.9
15
50
55
73181548
4020772082123
yes
no
14.06.2023
yes
89193
89193
M12x100
12
100
12.9
15
63
70
73181548
4020772089191
yes
no
14.06.2023
yes
89250
89250
M12x125
12
125
12.9
15
75
90
73181548
4020772089252
yes
no
14.06.2023
yes
89276
89276
M12x160
12
160
12.9
15
100
113
73181548
4020772089276
yes
no
14.06.2023
yes
82180
82180
M16x 80
16
80
12.9
19
50
105
73181548
4020772082185
yes
no
14.06.2023
yes
82263
82263
M16x100
16
100
12.9
19
63
130
73181548
4020772082260
yes
no
14.06.2023
yes
85571
85571
M16x125
16
125
12.9
19
75
160
73181548
4020772085575
yes
no
14.06.2023
yes
87734
87734
M16x160
16
160
12.9
19
100
218
73181548
4020772087739
yes
no
14.06.2023
yes
87759
87759
M16x200
16
200
12.9
19
125
280
73181548
4020772087753
yes
no
14.06.2023
yes
87791
87791
M16x250
16
250
12.9
19
160
325
73181548
4020772087791
yes
no
14.06.2023
yes
87668
87668
M20x125
20
125
12.9
27
70
255
73181548
4020772087661
yes
no
14.06.2023
yes
87684
87684
M20x160
20
160
12.9
27
100
330
73181548
4020772087685
yes
no
14.06.2023
yes
87700
87700
M20x200
20
200
12.9
27
125
410
73181548
4020772087708
yes
no
14.06.2023
yes
87742
87742
M20x250
20
250
12.9
27
160
510
73181548
4020772087746
yes
no
14.06.2023
yes
87833
87833
M20x315
20
315
12.9
27
190
640
73181548
4020772087838
yes
no
14.06.2023
yes
87692
87692
M20x500
20
500
12.9
27
315
1020
73181548
4020772087692
yes
no
14.06.2023
yes
88286
88286
M24x160
24
160
12.9
35
100
470
73181548
4020772088286
yes
no
14.06.2023
yes
88930
88930
M24x200
24
200
12.9
35
125
580
73181548
4020772088934
yes
no
14.06.2023
yes
89094
89094
M24x250
24
250
12.9
35
160
730
73181548
4020772089092
yes
no
14.06.2023
yes
89136
89136
M24x315
24
315
12.9
35
200
920
73181548
4020772089139
yes
no
14.06.2023
yes
89151
89151
M24x400
24
400
12.9
35
250
1160
73181548
4020772089153
yes
no
14.06.2023
yes
89177
89177
M24x500
24
500
12.9
35
315
1460
73181548
4020772089177
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表