您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6892 - Spring loaded screw for open ended clamping arms
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6892_assmtab.prj},{NB=AMF99267},{BESTNR=99267},{GR=4},{PDF=PDF},{B=18.5},{G=8},{G1=5},{L=13},{L3MIN=40},{L3MAX=53},{L4=5.3},{S1=30},{GEW=63},{CTN=84669360},{EAN=4020772099268},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6892_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
B
[mm]
G
Thread
[mm]
G1
Thread
[mm]
L
[mm]
L3MIN
L3 min
[mm]
L3MAX
L3 max
[mm]
L4
[mm]
S1
Rubber nose
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
99259
99259
3
14.5
8
5
13
39
52
5.3
30
55
84669360
4020772099251
yes
no
14.06.2023
yes
99267
99267
4
18.5
8
5
13
40
53
5.3
30
63
84669360
4020772099268
yes
no
14.06.2023
yes
99275
99275
5
20.5
8
5
13
40
48
5.3
35
64
84669360
4020772099275
yes
no
14.06.2023
yes
99283
99283
6
24
12
8
18
60
66
7.5
45
182
84669360
4020772099282
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表