您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars BAT 10 - Metric bars ''AT''
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_bat10.prj},{NB=69000028},{DESCRIPTION=BAT 10 28},{CNSORDERNO=69000028},{Z=28},{DE=87.25},{L1=160},{L=160},{N=222},{KG=2.42}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
69000015
BAT 10 15
69000015
15
45.90
160
160
211
0.62
69000016
BAT 10 16
69000016
16
49.10
160
160
212
0.72
69000017
BAT 10 17
69000017
17
52.25
160
160
213
0.82
69000018
BAT 10 18
69000018
18
55.45
160
160
214
0.94
69000019
BAT 10 19
69000019
19
58.65
160
160
216
1.05
69000020
BAT 10 20
69000020
20
61.80
160
160
216
1.17
69000021
BAT 10 21
69000021
21
65.00
160
160
217
1.31
69000022
BAT 10 22
69000022
22
68.20
160
160
218
1.44
69000023
BAT 10 23
69000023
23
71.35
160
160
313
1.60
69000024
BAT 10 24
69000024
24
74.55
160
160
219
1.75
69000025
BAT 10 25
69000025
25
77.75
160
160
219
1.91
69000026
BAT 10 26
69000026
26
80.90
160
160
220
2.06
69000027
BAT 10 27
69000027
27
84.05
160
160
221
2.23
69000028
BAT 10 28
69000028
28
87.25
160
160
222
2.42
69000030
BAT 10 30
69000030
30
93.65
160
160
223
2.79
69000032
BAT 10 32
69000032
32
100.00
160
160
224
3.20
69000034
BAT 10 34
69000034
34
106.40
160
160
323
3.65
69000036
BAT 10 36
69000036
36
112.75
160
160
225
4.09
69000038
BAT 10 38
69000038
38
119.10
160
160
327
4.59
69000040
BAT 10 40
69000040
40
125.45
160
160
226
5.16
69000042
BAT 10 42
69000042
42
131.85
160
160
330
5.65
69000044
BAT 10 44
69000044
44
138.20
160
160
331
6.22
69000046
BAT 10 46
69000046
46
144.55
160
160
334
6.84
69000048
BAT 10 48
69000048
48
150.95
160
160
335
7.45
69000052
BAT 10 52
69000052
52
163.65
160
160
338
8.93
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表