您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore XL 037
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_xl037/t_belt_pulleys_with_pilot_bore_xl037_asmtab.prj},{NB=13037026},{DESCRIPTION=26 XL 037},{CNSORDERNO=13037026},{TYPE=2F},{MAT=Al},{Z=26},{DP=42.04},{DE=41.53},{DF=48},{DM=30},{F=14.3},{L=22},{D=8},{N=210},{KG=0.09},{PPATH=t_belt_pulleys_with_pilot_bore_xl037_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
13037010
10 XL 037
13037010
2F
Al
10
16.17
15.66
23
10
14.3
20
0
201
0.01
13037011
11 XL 037
13037011
2F
Al
11
17.79
17.28
23
10
14.3
20
0
201
0.01
13037012
12 XL 037
13037012
2F
Al
12
19.40
18.90
25
10
14.3
20
0
203
0.01
13037013
13 XL 037
13037013
2F
Al
13
21.02
20.51
25
10
14.3
20
0
203
0.01
13037014
14 XL 037
13037014
2F
Al
14
22.64
22.13
28
16
14.3
20
0
204
0.02
13037015
15 XL 037
13037015
2F
Al
15
24.25
23.75
28
16
14.3
20
0
204
0.02
13037016
16 XL 037
13037016
2F
Al
16
25.87
25.36
32
16
14.3
20
0
205
0.03
13037017
17 XL 037
13037017
2F
Al
17
27.49
26.98
32
20
14.3
20
0
205
0.03
13037018
18 XL 037
13037018
2F
Al
18
29.11
28.60
36
20
14.3
20
0
206
0.04
13037019
19 XL 037
13037019
2F
Al
19
30.72
30.21
36
20
14.3
22
0
206
0.04
13037020
20 XL 037
13037020
2F
Al
20
32.34
31.83
38
25
14.3
22
0
207
0.05
13037021
21 XL 037
13037021
2F
Al
21
33.96
33.45
38
25
14.3
22
0
207
0.05
13037022
22 XL 037
13037022
2F
Al
22
35.57
35.07
42
25
14.3
22
0
208
0.06
13037024
24 XL 037
13037024
2F
Al
24
38.81
38.30
44
30
14.3
22
0
209
0.06
13037026
26 XL 037
13037026
2F
Al
26
42.04
41.53
48
30
14.3
22
8
210
0.09
13037027
27 XL 037
13037027
2F
Al
27
43.66
43.15
48
34
14.3
22
8
210
0.09
13037028
28 XL 037
13037028
2F
Al
28
45.28
44.77
51
34
14.3
22
8
211
0.10
13037030
30 XL 037
13037030
2F
Al
30
48.51
48.00
54
38
14.3
22
8
212
0.12
13037032
32 XL 037
13037032
2F
Al
32
51.74
51.24
57
38
14.3
25
8
213
0.12
13037034
34 XL 037
13037034
2F
Al
34
54.98
54.47
60
38
14.3
25
8
214
0.13
13037035
35 XL 037
13037035
2F
Al
35
56.60
56.09
63
38
14.3
25
8
215
0.14
13037036
36 XL 037
13037036
2
Al
36
58.21
57.70
0
45
14.3
25
8
0
0.14
13037038
38 XL 037
13037038
2
Al
38
61.45
60.94
0
45
14.3
25
8
0
0.15
13037040
40 XL 037
13037040
2
Al
40
64.68
64.17
0
45
14.3
25
8
0
0.16
13037042
42 XL 037
13037042
2
Al
42
67.91
67.41
0
45
14.3
25
8
0
0.18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表