您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0164 - Ball-end thrust screws without head with flattened ball LONG-LOK secured
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07105_1.prj},{NB=B0164.20860},{L3=8.0},{KUGEL=5.5},{SW=4.0},{BELASTUNG=15.0},{GEW=0.0175},{EAN=MIN},{NDM=8.0},{XA=6.2},{XB=59.6},{XC=5.0},{XD=1.0},{XE=1.0},{XF=2.7},{XG=4.1},{XH=60.3},{XI=0.0},{XJ=13.600},{XK=3.700},{XL=0.950},{XM=1.100},{XN=4.100},{BESTBLOHM=B0164.20860},{FORM=B},{AUSF=mit abgeflachter Kugel},{MATERIAL=Wälzlagerstahl},{D1=M8},{D3=4,1},{L1=-},{L2=60,3},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
[mm]
D1
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
KUGEL
ball diameter
[mm]
SW
Width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0164.20610
B0164.20610
B
with flattened ball
Wälzlagerstahl
M6
3
-
10,1
3.5
4.0
3.0
9.0
0.0013
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20616
B0164.20616
B
with flattened ball
Wälzlagerstahl
M6
3
-
16,1
7.0
4.0
3.0
9.0
0.0022
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20620
B0164.20620
B
with flattened ball
Wälzlagerstahl
M6
3
-
20,1
7.0
4.0
3.0
9.0
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20625
B0164.20625
B
with flattened ball
Wälzlagerstahl
M6
3
-
25,1
7.0
4.0
3.0
9.0
0.0038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20650
B0164.20650
B
with flattened ball
Wälzlagerstahl
M6
3
-
50,1
7.0
4.0
3.0
9.0
0.0080
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20660
B0164.20660
B
with flattened ball
Wälzlagerstahl
M6
3
-
60,1
7.0
4.0
3.0
9.0
0.0096
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20810
B0164.20810
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
10,3
3.5
5.5
4.0
10.0
0.0023
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20812
B0164.20812
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
12,3
5.0
5.5
4.0
10.0
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20820
B0164.20820
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
20,3
8.0
5.5
4.0
15.0
0.0052
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20825
B0164.20825
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
25,3
8.0
5.5
4.0
15.0
0.0067
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20830
B0164.20830
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
30,3
8.0
5.5
4.0
15.0
0.0083
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20850
B0164.20850
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
50,3
8.0
5.5
4.0
15.0
0.0144
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20860
B0164.20860
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
60,3
8.0
5.5
4.0
15.0
0.0175
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.20880
B0164.20880
B
with flattened ball
Wälzlagerstahl
M8
4,1
-
80,3
8.0
5.5
4.0
15.0
0.0235
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21012
B0164.21012
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
12,3
5.0
7.0
5.0
20.0
0.0046
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21016
B0164.21016
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
16,3
9.0
7.0
5.0
20.0
0.0060
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21020
B0164.21020
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
20,3
9.0
7.0
5.0
20.0
0.0081
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21025
B0164.21025
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
25,3
9.0
7.0
5.0
20.0
0.0104
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21035
B0164.21035
B
with flattened ball
Wälzlagerstahl
M10
5,6
-
35,3
9.0
7.0
5.0
20.0
0.0152
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21216
B0164.21216
B
with flattened ball
Wälzlagerstahl
M12
7
-
16,2
8.0
8.5
6.0
30.0
0.0087
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21220
B0164.21220
B
with flattened ball
Wälzlagerstahl
M12
7
-
20,2
10.0
8.5
6.0
30.0
0.0107
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21230
B0164.21230
B
with flattened ball
Wälzlagerstahl
M12
7
-
30,2
10.0
8.5
6.0
30.0
0.0177
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21240
B0164.21240
B
with flattened ball
Wälzlagerstahl
M12
7
-
40,2
10.0
8.5
6.0
30.0
0.0249
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21620
B0164.21620
B
with flattened ball
Wälzlagerstahl
M16
10,7
-
20
10.0
12.0
8.0
60.0
0.0202
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0164.21625
B0164.21625
B
with flattened ball
Wälzlagerstahl
M16
10,7
-
25
14.0
12.0
8.0
60.0
0.0251
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表