您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0157 - Ball-end thrust screws without head with flattened balll
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07110_1.prj},{NB=B0157.20860},{D1=4.1},{L=60.3},{KUGEL=5.5},{SW=4.0},{GEW=0.0176},{EAN=MIN},{NDM=8},{DW0=0},{DW1=9},{TYP=1},{TYP1=0.000},{XA=6.20},{XB=59.60},{XC=5.00},{XD=1.00},{XE=3.300},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XK=2.700},{L1=0.000},{XJ=0.000},{BESTBLOHM=B0157.20860},{FORM=B},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D=M 8},{BELASTUNG=15},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0157.7046
B0157.7046
C
ball in POM
Steel
M 4
1.8
5.9
2.5
2.0
0
0.0002
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.7048
B0157.7048
C
ball in POM
Steel
M 4
1.8
7.9
2.5
2.0
0
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70410
B0157.70410
C
ball in POM
Steel
M 4
1.8
9.9
2.5
2.0
0
0.0005
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70412
B0157.70412
C
ball in POM
Steel
M 4
1.8
11.9
2.5
2.0
0
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70416
B0157.70416
C
ball in POM
Steel
M 4
1.8
15.9
2.5
2.0
0
0.0009
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.7058
B0157.7058
C
ball in POM
Steel
M 5
2.1
7.8
3.0
2.5
0
0.0005
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70510
B0157.70510
C
ball in POM
Steel
M 5
2.1
9.4
3.0
2.5
0
0.0007
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70512
B0157.70512
C
ball in POM
Steel
M 5
2.1
11.8
3.0
2.5
0
0.0010
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70516
B0157.70516
C
ball in POM
Steel
M 5
2.1
15.8
3.0
2.5
0
0.0014
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70520
B0157.70520
C
ball in POM
Steel
M 5
2.1
19.4
3.0
2.5
0
0.0019
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70525
B0157.70525
C
ball in POM
Steel
M 5
2.1
24.8
3.0
2.5
0
0.0025
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70610
B0157.70610
C
ball in POM
Steel
M 6
3.0
10.3
4.0
3.0
1
0.0011
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70612
B0157.70612
C
ball in POM
Steel
M 6
3.0
12.3
4.0
3.0
1
0.0014
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70616
B0157.70616
C
ball in POM
Steel
M 6
3.0
16.3
4.0
3.0
1
0.0021
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70620
B0157.70620
C
ball in POM
Steel
M 6
3.0
20.3
4.0
3.0
1
0.0027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70625
B0157.70625
C
ball in POM
Steel
M 6
3.0
25.3
4.0
3.0
1
0.0036
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70810
B0157.70810
C
ball in POM
Steel
M 8
4.2
10.4
5.5
4.0
2
0.0019
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70812
B0157.70812
C
ball in POM
Steel
M 8
4.2
12.4
5.5
4.0
2
0.0022
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70816
B0157.70816
C
ball in POM
Steel
M 8
4.2
16.4
5.5
4.0
2
0.0034
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70820
B0157.70820
C
ball in POM
Steel
M 8
4.2
20.4
5.5
4.0
2
0.0046
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70825
B0157.70825
C
ball in POM
Steel
M 8
4.2
25.4
5.5
4.0
2
0.0061
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.70830
B0157.70830
C
ball in POM
Steel
M 8
4.2
30.4
5.5
4.0
2
0.0076
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.2046
B0157.2046
B
ball in steel
Steel
M 4
1.4
5.8
2.5
2.0
3.5
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.2048
B0157.2048
B
ball in steel
Steel
M 4
1.4
7.8
2.5
2.0
3.5
0.0004
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0157.20410
B0157.20410
B
ball in steel
Steel
M 4
1.4
9.8
2.5
2.0
3.5
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表